(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata Socket 1/2", 6Pt (13301)

Sata Socket 1/2", 6Pt (13301)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime warranty
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
13301
13302
13303
13304
13305
13306
13307
13308
13309
13310
13311
13312
13313
13314
13315
13316
13317
13318
13319
13320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 72.00

"1/2"" SOCKET 10MM" 1 Piece(s) 4 Day(s) 10 38

฿ 72.00

"1/2"" SOCKET 11MM" 1 Piece(s) 4 Day(s) 11 38

฿ 72.00

"1/2"" SOCKET 12MM" 1 Piece(s) 4 Day(s) 12 38

฿ 72.00

"1/2"" SOCKET 13MM" 1 Piece(s) 4 Day(s) 13 38

฿ 72.00

"1/2"" SOCKET 14MM" 1 Piece(s) 4 Day(s) 14 38

฿ 72.00

"1/2"" SOCKET 15MM" 1 Piece(s) 4 Day(s) 15 38

฿ 72.00

"1/2"" SOCKET 16MM" 1 Piece(s) 4 Day(s) 16 38

฿ 96.00

"1/2"" SOCKET 17MM" 1 Piece(s) 4 Day(s) 17 38

฿ 96.00

"1/2"" SOCKET 18MM" 1 Piece(s) 4 Day(s) 18 38

฿ 96.00

"1/2"" SOCKET 19MM" 1 Piece(s) 4 Day(s) 19 38

฿ 96.00

"1/2"" SOCKET 20MM" 1 Piece(s) 4 Day(s) 20 38

฿ 96.00

"1/2"" SOCKET 21MM" 1 Piece(s) 4 Day(s) 21 38

฿ 96.00

"1/2"" SOCKET 22MM" 1 Piece(s) 4 Day(s) 22 38

฿ 104.00

"1/2"" SOCKET 23MM" 1 Piece(s) 4 Day(s) 23 38

฿ 104.00

"1/2"" SOCKET 24MM" 1 Piece(s) 4 Day(s) 24 38

฿ 120.00

"1/2"" SOCKET 27MM" 1 Piece(s) 4 Day(s) 27 40

฿ 136.00

"1/2"" SOCKET 30MM" 1 Piece(s) 4 Day(s) 30 42

฿ 144.00

"1/2"" SOCKET 32MM" 1 Piece(s) 4 Day(s) 32 42

฿ 72.00

"1/2"" SOCKET 8MM" 1 Piece(s) 4 Day(s) 8 38

฿ 72.00

"1/2"" SOCKET 9MM" 1 Piece(s) 4 Day(s) 9 38

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"

Product Description

SATA TOOLS

SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.

Part Number
13301
13302
13303
13304
13305
13306
13307
13308
13309
13310
13311
13312
13313
13314
13315
13316
13317
13318
13319
13320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 72.00

"1/2"" SOCKET 10MM" 1 Piece(s) 4 Day(s) 10 38

฿ 72.00

"1/2"" SOCKET 11MM" 1 Piece(s) 4 Day(s) 11 38

฿ 72.00

"1/2"" SOCKET 12MM" 1 Piece(s) 4 Day(s) 12 38

฿ 72.00

"1/2"" SOCKET 13MM" 1 Piece(s) 4 Day(s) 13 38

฿ 72.00

"1/2"" SOCKET 14MM" 1 Piece(s) 4 Day(s) 14 38

฿ 72.00

"1/2"" SOCKET 15MM" 1 Piece(s) 4 Day(s) 15 38

฿ 72.00

"1/2"" SOCKET 16MM" 1 Piece(s) 4 Day(s) 16 38

฿ 96.00

"1/2"" SOCKET 17MM" 1 Piece(s) 4 Day(s) 17 38

฿ 96.00

"1/2"" SOCKET 18MM" 1 Piece(s) 4 Day(s) 18 38

฿ 96.00

"1/2"" SOCKET 19MM" 1 Piece(s) 4 Day(s) 19 38

฿ 96.00

"1/2"" SOCKET 20MM" 1 Piece(s) 4 Day(s) 20 38

฿ 96.00

"1/2"" SOCKET 21MM" 1 Piece(s) 4 Day(s) 21 38

฿ 96.00

"1/2"" SOCKET 22MM" 1 Piece(s) 4 Day(s) 22 38

฿ 104.00

"1/2"" SOCKET 23MM" 1 Piece(s) 4 Day(s) 23 38

฿ 104.00

"1/2"" SOCKET 24MM" 1 Piece(s) 4 Day(s) 24 38

฿ 120.00

"1/2"" SOCKET 27MM" 1 Piece(s) 4 Day(s) 27 40

฿ 136.00

"1/2"" SOCKET 30MM" 1 Piece(s) 4 Day(s) 30 42

฿ 144.00

"1/2"" SOCKET 32MM" 1 Piece(s) 4 Day(s) 32 42

฿ 72.00

"1/2"" SOCKET 8MM" 1 Piece(s) 4 Day(s) 8 38

฿ 72.00

"1/2"" SOCKET 9MM" 1 Piece(s) 4 Day(s) 9 38

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Socket 1/2", 6Pt

  • Single hex (6pt) fastener end design
  • Off-corner loading design reduces fastener rounding
  • Deep socket to reach more fasteners
  • Large markings offer easy size identification
  • Double line (SAE) & knurled line(MM) to easily identify standard and metric sockets
  • Manufactured to industrial specifications assuring a thin wall design with precise nut end dimensions
  • Heat treated for long lasting durability
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability