(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sata Metric Deep Socket 3/8", 6Pt (12405)

Sata Metric Deep Socket 3/8", 6Pt (12405)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime warranty
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12401
12402
12403
12404
12405
12406
12407
12408
12409
12410
12411
12412
12413
12414
12415
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 72.00

"3/8"" METRIC DEEP SOCKET 8MM" 1 Piece(s) 4 Day(s) 8

฿ 72.00

"3/8"" METRIC DEEP SOCKET 9MM" 1 Piece(s) 4 Day(s) 9

฿ 72.00

3/8 METRIC DEEP SOCKET 10MM 1 Piece(s) 4 Day(s) 10

฿ 72.00

3/8 METRIC DEEP SOCKET 11MM 1 Piece(s) 4 Day(s) 11

฿ 72.00

3/8 METRIC DEEP SOCKET 12MM 1 Piece(s) 4 Day(s) 12

฿ 72.00

3/8 METRIC DEEP SOCKET 13MM 1 Piece(s) 4 Day(s) 13

฿ 72.00

3/8 METRIC DEEP SOCKET 14MM 1 Piece(s) 4 Day(s) 14

฿ 96.00

3/8 METRIC DEEP SOCKET 15MM 1 Piece(s) 4 Day(s) 15

฿ 96.00

3/8 METRIC DEEP SOCKET 16MM 1 Piece(s) 4 Day(s) 16

฿ 120.00

3/8 METRIC DEEP SOCKET 17MM 1 Piece(s) 4 Day(s) 17

฿ 120.00

3/8 METRIC DEEP SOCKET 18MM 1 Piece(s) 4 Day(s) 18

฿ 128.00

3/8 METRIC DEEP SOCKET 19MM 1 Piece(s) 4 Day(s) 19

฿ 152.00

3/8 METRIC DEEP SOCKET 20MM 1 Piece(s) 4 Day(s) 20

฿ 152.00

3/8 METRIC DEEP SOCKET 21MM 1 Piece(s) 4 Day(s) 21

฿ 152.00

3/8 METRIC DEEP SOCKET 22MM 1 Piece(s) 4 Day(s) 22

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8"
  • Overall length (L dimension)(mm)
    63.5

Product Description

SATA TOOLS

SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.

Part Number
12401
12402
12403
12404
12405
12406
12407
12408
12409
12410
12411
12412
12413
12414
12415
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 72.00

"3/8"" METRIC DEEP SOCKET 8MM" 1 Piece(s) 4 Day(s) 8

฿ 72.00

"3/8"" METRIC DEEP SOCKET 9MM" 1 Piece(s) 4 Day(s) 9

฿ 72.00

3/8 METRIC DEEP SOCKET 10MM 1 Piece(s) 4 Day(s) 10

฿ 72.00

3/8 METRIC DEEP SOCKET 11MM 1 Piece(s) 4 Day(s) 11

฿ 72.00

3/8 METRIC DEEP SOCKET 12MM 1 Piece(s) 4 Day(s) 12

฿ 72.00

3/8 METRIC DEEP SOCKET 13MM 1 Piece(s) 4 Day(s) 13

฿ 72.00

3/8 METRIC DEEP SOCKET 14MM 1 Piece(s) 4 Day(s) 14

฿ 96.00

3/8 METRIC DEEP SOCKET 15MM 1 Piece(s) 4 Day(s) 15

฿ 96.00

3/8 METRIC DEEP SOCKET 16MM 1 Piece(s) 4 Day(s) 16

฿ 120.00

3/8 METRIC DEEP SOCKET 17MM 1 Piece(s) 4 Day(s) 17

฿ 120.00

3/8 METRIC DEEP SOCKET 18MM 1 Piece(s) 4 Day(s) 18

฿ 128.00

3/8 METRIC DEEP SOCKET 19MM 1 Piece(s) 4 Day(s) 19

฿ 152.00

3/8 METRIC DEEP SOCKET 20MM 1 Piece(s) 4 Day(s) 20

฿ 152.00

3/8 METRIC DEEP SOCKET 21MM 1 Piece(s) 4 Day(s) 21

฿ 152.00

3/8 METRIC DEEP SOCKET 22MM 1 Piece(s) 4 Day(s) 22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Metric Deep Socket 3/8", 6Pt

  • Single hex (6pt) fastener end design
  • Off-corner loading design reduces fastener rounding
  • Deep socket to reach more fasteners
  • Large markings offer easy size identification
  • Double line (SAE) & knurled line(MM) to easily identify standard and metric sockets
  • Manufactured to industrial specifications assuring a thin wall design with precise nut end dimensions
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability