- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sata Extra Long Ball Point Hex Key Set, S.A.E.
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Please refer to warranty terms of each single product in the set.
Specifications of 9102
-
- Width across flat dimension(mm)
- 1/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32", 3/16", 7/32", 1/4", 5/16", 3/8"
-
- Tip Type
- Ballpoint
-
- Type
- Hex L-shape wrench
-
- Single Product/Set Classification
- Set Product
-
- Pcs/Set
- 12
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 628.00
|
EXTRA LONG BALL POINT HEX SET
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Width across flat dimension(mm)
- 1/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32", 3/16", 7/32", 1/4", 5/16", 3/8"
-
- Tip Type
- Ballpoint
-
- Type
- Hex L-shape wrench
-
- Single Product/Set Classification
- Set Product
-
- Pcs/Set
- 12
Product Description
Sata Extra Long Ball Point Hex Key Set, S.A.E.
SATA hex keys gives professionals the strength and versatility required to tackle automotive or industrial work. Do your best work with innovative SATA keys in metric or SAE sizes, combining top features like folding designs or ball ends with the proven strength of precision-formed alloy steel. T-handle designs, small and micro keys for improved access, hex key bit sockets, service adaptors; no matter what you need to get done, SATA has the tool for you. Do good work and make a change with the power and reliability of SATA tools, all covered under our lifetime warranty.
Specifications of 9102
-
- Width across flat dimension(mm)
- 1/16", 5/64", 3/32", 7/64", 1/8", 9/64", 5/32", 3/16", 7/32", 1/4", 5/16", 3/8"
-
- Tip Type
- Ballpoint
-
- Type
- Hex L-shape wrench
-
- Single Product/Set Classification
- Set Product
-
- Pcs/Set
- 12
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 628.00
|
EXTRA LONG BALL POINT HEX SET
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Sata Extra Long Ball Point Hex Key Set, S.A.E.
- Up to 30% longer for improved access and leverage
- Ball point keys allow for angled access to fasteners
- Precise fit for a solid grip and chamfered tips for faster insertion
- Easy to read size markings
- Housed in impact resistant, nylon fiber caddy with quick key removal
- Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?