(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata T-Handle Hex Key (83306)

Sata T-Handle Hex Key (83306)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime Warranty
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
83305
83306
83307
83308
83310
83312
83313
83314
83316
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Handle Length
(mm)

฿ 135.00

T-HANDLE HEX KEY 2MM 1 Piece(s) 4 Day(s) 2 129 61.5

฿ 135.00

T-HANDLE HEX KEY 2.5MM 1 Piece(s) 4 Day(s) 2.5 129 61.5

฿ 142.00

T-HANDLE HEX KEY 3MM 1 Piece(s) 4 Day(s) 3 128.5 61

฿ 150.00

T-HANDLE HEX KEY 4MM 1 Piece(s) 4 Day(s) 4 178 60.5

฿ 172.00

T-HANDLE HEX KEY 5MM 1 Piece(s) 4 Day(s) 5 178 64

฿ 179.00

T-HANDLE HEX KEY 6MM 1 Piece(s) 4 Day(s) 6 192 88

฿ 187.00

T-HANDLE HEX KEY 7MM 1 Piece(s) 4 Day(s) 7 241.5 87.5

฿ 202.00

T-HANDLE HEX KEY 8MM 1 Piece(s) 4 Day(s) 8 241.5 87.5

฿ 232.00

T-HANDLE HEX KEY 10MM 1 Piece(s) 4 Day(s) 10 241.5 91

Basic Specifications

Product Description

SATA TOOLS

SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.

Part Number
83305
83306
83307
83308
83310
83312
83313
83314
83316
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Handle Length
(mm)

฿ 135.00

T-HANDLE HEX KEY 2MM 1 Piece(s) 4 Day(s) 2 129 61.5

฿ 135.00

T-HANDLE HEX KEY 2.5MM 1 Piece(s) 4 Day(s) 2.5 129 61.5

฿ 142.00

T-HANDLE HEX KEY 3MM 1 Piece(s) 4 Day(s) 3 128.5 61

฿ 150.00

T-HANDLE HEX KEY 4MM 1 Piece(s) 4 Day(s) 4 178 60.5

฿ 172.00

T-HANDLE HEX KEY 5MM 1 Piece(s) 4 Day(s) 5 178 64

฿ 179.00

T-HANDLE HEX KEY 6MM 1 Piece(s) 4 Day(s) 6 192 88

฿ 187.00

T-HANDLE HEX KEY 7MM 1 Piece(s) 4 Day(s) 7 241.5 87.5

฿ 202.00

T-HANDLE HEX KEY 8MM 1 Piece(s) 4 Day(s) 8 241.5 87.5

฿ 232.00

T-HANDLE HEX KEY 10MM 1 Piece(s) 4 Day(s) 10 241.5 91

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata T-Handle Hex Key

  • Eegonomic non-slip delivers superior strength and ultimate comfort in use
  • Key made of SVCM+ material to provide 30+ more torque than Cr-V material