(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA Safety Gloves (FS0104)

SATA Safety Gloves (FS0104)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS0103
FS0104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 240.00

SAFETY GLOVES 1 Piece(s) 4 Day(s) L

฿ 240.00

SAFETY GLOVES 1 Piece(s) 4 Day(s) LL

Basic Specifications

Part Number
FS0103
FS0104
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 240.00

SAFETY GLOVES 1 Piece(s) 4 Day(s) L

฿ 240.00

SAFETY GLOVES 1 Piece(s) 4 Day(s) LL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

ModelFS0103
Full Leather Gloves (L)
FS0104
Full Leather Gloves (XL)
Product Picture
Introductions
Made of wear-resistant and oil-resistant cow leather with no lining, ensuring close fit and good hand comfort
Suitable for handling, gripping, driving and mechanical operation
      Made of wear-resistant and oil-resistant cow leather with no lining, ensuring close fit and good hand comfort
      Suitable for handling, gripping, driving and mechanical operation
      Specifications
      Product NoFS0103
      MADE INChina
      Length(CM)23
      Width(CM)13
      Height(CM)1
      Net weight(g)120
      Materialcowhide
      pcs / pack12
      Warranty TermsThis product is consumable, not within SATA lifetime warranty.
      Product NoFS0104
      MADE INChina
      Length(CM)24
      Width(CM)14
      Height(CM)1
      Net weight(g)130
      Materialcowhide
      pcs / pack12
      Warranty TermsThis product is consumable, not within SATA lifetime warranty.