(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA Grease Gun (97201)

SATA Grease Gun (97201)

You can add up to 6 items to the comparison list.

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
97201
97203
97204A
97205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 633.00

PISTOL GRIP GREASE GUN 100CC 1 Piece(s) 4 Day(s)

฿ 1,001.00

GREASE GUN 400CC 1 Piece(s) 4 Day(s)

฿ 1,410.00

VALVE GREASE GUN 600CC 1 Piece(s) 4 Day(s)

฿ 1,378.00

HIGH PRESSURE GREASE GUN 400CC 1 Piece(s) 4 Day(s)

Basic Specifications

Part Number
97201
97203
97204A
97205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 633.00

PISTOL GRIP GREASE GUN 100CC 1 Piece(s) 4 Day(s)

฿ 1,001.00

GREASE GUN 400CC 1 Piece(s) 4 Day(s)

฿ 1,410.00

VALVE GREASE GUN 600CC 1 Piece(s) 4 Day(s)

฿ 1,378.00

HIGH PRESSURE GREASE GUN 400CC 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Model97201
Pistol Grip Grease Gun 100CC
97203
Plastic Handle Grease Gun 400CC
97205
High Pressure Grease Gun 400CC
97204a
New Air Vent Valve Grease Gun 600CC
Product Picture
Working Pressure : 2900 psi
Max. Working Pressure : 4000 psi
Output : 0.5oz / 40 storkes

Working Pressure : 4500 psi
Max. Working Pressure : 10000 psi
​​​​​​​Output : 1oz / 40 storkes

Working Pressure : High 8000 psi , Low 1000 psi
​​​​​​​Max. Working Pressure : High 13000 psi , Low 2000 psi
​​​​​​​Output : High 0.5 , Low 3.5 oz/40 strokes

Working Pressure : 7000 psi
Burst Pressure : 10000 psi
Oil pump capacity : 1.2Oz/40 compressions
Introductions
Suitable for 3 modes: Standard simple package oil, sealed oil tank, 100CC bulk oil; high strength pressure zinc alloy die cast head: Suitable for cars, truck, tractors, ships, road rollers, harvesters, etc.; high strength heat-treated spring, ensuring constant and balanced pressure during filling; unique self-lock device, making filling safe and convenient; nozzle with a steel ball, ensuring no oil return during operation; max. pressure resistance of the oil gun: 4500PSI (315kgf/cm2) 
Suitable for #0-#3 grease only
 
Suitable for 3 modes: Standard 14 OZ simple package oil, sealed oil tank, 400 CC bulk oil; high strength pressure zinc alloy die cast head: Comfortable plastic rubber handle design: Suitable for cars, truck, tractors, ships, road rollers, harvesters, etc.; high strength heat-treated spring, ensuring constant and balanced pressure during filling; unique self-lock device, making filling safe and convenient; nozzle with a steel ball, ensuring no oil return during operation; max. pressure resistance of the oil gun: 10000 PSI (700 kgf/cm2)
Suitable for #0-#3 grease only
Unique high and low pressure changeover switch, easy to operate
400 CC bulk oil, aluminum nozzle and circulating air bleed valve, ensuring evacuation of air from the gun cylinder at any time and smoother operation of the grease gun
Design of large/small shaft and high/low pressure changeover, facilitating oil filling. High pressure gear for instantly opening the oil circuit, ensuring smooth oil filling; low pressure gear for quick grease filling, ensuring higher work efficiency
Unique design of square thread, ensuring convenient installation and removal of nozzle and barrel and higher tightness
Removable rear cover, ensuring easy cleaning of barrel
Heavy-duty thicker handle design, ensuring higher operating force
Suitable for #0-#3 grease only
New "monticle" exhaust nozzle design, improving exhaust effect and lowering air pressure
Added anti-impurity filter screen to avoid blockage due to impurities entering the grease delivery pipe during adding of bulk grease
Lightweight aluminum alloy nozzle and extended handle design, more labor-saving and more portable
With grease gun hose and oil nozzle tip, suitable for using in a limited space and meeting requirements for grease filling of various oil nozzles
Suitable for #0-#3 grease only
Applicable greases: 140Z barrel packed grease, grease in sealed tank, 600CC bulk grease.
Suitable for construction machinery such as excavators, cranes and road rollers; medium and large vehicles such as cars and trucks; various types of machinery and equipment (e.g., elevators) that require regular lubrication and maintenance
Specifications
Product No97201
out of oil0.5 oz./40times press
pcs / pack12
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
MADE INChina
Operating pressure PSI2900
Burst pressure PSI4000
Product No97203
MADE INChina
Operating pressure PSI4500
Burst pressure PSI10000
out of oil1 oz./40times press
pcs / pack12
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
Product No97205
Operating pressure PSIfine core:8000 / large core:1000
Burst pressure PSIfine core:13000 / large core:2000
pcs / pack10
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
MADE INChina
out of oilfine core:0.5 oz./40times press
large core:3.5 oz./40times press
Product No97204A
Body weight (excluding accessories)1450g
Warranty TermsThis product is consumable, not within SATA lifetime warranty.
MADE INChina
Operating pressure PSI7000
Burst pressure PSI10000
Oil reserve600CC
out of oil120z/40times press(36cc/40times press)