(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
70145 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,378.00 |
"VDE GROOVE JOINT PLIERS 10""" | 1 Piece(s) | 4 Day(s) |
Part Number |
---|
70145 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,378.00 |
"VDE GROOVE JOINT PLIERS 10""" | 1 Piece(s) | 4 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product No | 70145 |
Warranty Terms | Lifetime Warranty |
Overall Length(mm) | 255 |
Net Weight (kg) | 0.445 |
pcs/Set | 6 |
认证/标准 | Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard. |
MADE IN | China |
Specification | 10" |
How can we improve?
How can we improve?