(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA Vde Insulated Long Nose Pliers (70131)

SATA Vde Insulated Long Nose Pliers (70131)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
70131
70132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)

฿ 545.00

"VDE LONG NOSE PLIERS 6""" 1 Piece(s) 4 Day(s) 170

฿ 593.00

"VDE LONG NOSE PLIERS 8""" 1 Piece(s) 4 Day(s) 212

Basic Specifications

Part Number
70131
70132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)

฿ 545.00

"VDE LONG NOSE PLIERS 6""" 1 Piece(s) 4 Day(s) 170

฿ 593.00

"VDE LONG NOSE PLIERS 8""" 1 Piece(s) 4 Day(s) 212

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Model
70131
VDE Insulated Long Nose Pliers 6"
70132
VDE Insulated Long Nose Pliers 8"
Product PictureFirst slide
Specifications
Product No70131
认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.13-2003
MADE INChina
Specification6"
Overall Length(mm)170
Max Cutting Capacity(mm)Medium-hard wireØ1.6
Net Weight (kg)0.19
pcs/Set6
Warranty TermsLifetime Warranty
Product No70132
Max Cutting Capacity(mm)Medium-hard wireØ1.8
Net Weight (kg)0.23
pcs/Set6
认证/标准Verified by German VDE, each product has been tested by insulation and withstand voltage of 10000V and accord with IEC/EN 60900 standard.,Shear capacity up to American ASME standard B107.13-2003
Warranty TermsLifetime Warranty
MADE INChina
Specification8"
Overall Length(mm)212