(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA Tool Chest & Tray Set Mm (95104A70-6)

SATA Tool Chest & Tray Set Mm (95104A70-6)

You can add up to 6 items to the comparison list.

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
95104A70-6
95104A70-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,679.00

TOOL CHEST & TRAY SET MM 1 Piece(s) 4 Day(s)

฿ 9,679.00

TOOL CHEST & TRAY SET MM 1 Piece(s) 4 Day(s)

Basic Specifications

Part Number
95104A70-6
95104A70-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,679.00

TOOL CHEST & TRAY SET MM 1 Piece(s) 4 Day(s)

฿ 9,679.00

TOOL CHEST & TRAY SET MM 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

70 Pc. Metric Cantilever Tool Box and Tray Seta

Introduction
1-5" Cantilever Tool Box 1-1/2"Dr. Quick-Release Ratchet
17-1/2" Dr. Metric Sockets*
8, 9, 10, 11, 12, 13, 14, 17, 19, 20, 21, 22, 23, 24, 27, 30, 32 mm 3-1/2"Dr. Metric Deep Sockets* 17, 19, 21 mm
11 - Combination Wrenches 8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 24 mm 4- Acetate Screwdrivers
Slotted 5x75mm, 6x150mm; Phillips #1x75mm, #2x150mm
1 - Adjustable Wrench 12"
1- Long Nose Pliers 6"
1- Diagonal Pliers 6"
1 - Linesman Pliers 7"
1 - Hickory Ball Pein Hammer 24 oz
28 - Accessories
1/2" Dr. Wobble Extension Bars 5", 10"
1/2" Dr. Universal Joint
1/2" Dr. Offset Handle 260 mm
8 Pc. Metric Foldup Hex Key Set
16 Pc. Feeler Gauge Set
* 95104A-70 : 12 Point Metric Standard and Deep Sockets
95104A-70-6 : 6 Point Metric Standard and Deep Sockets