(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
9306 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 890.00 |
A SERIES SCREWDRIVER SET SL&PH | 1 Piece(s) | 30 Day(s) |
Part Number |
---|
9306 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 890.00 |
A SERIES SCREWDRIVER SET SL&PH | 1 Piece(s) | 30 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
● | 4-piece Phillips screwdriver set (#1 x 75MM, #2 x 38MM, #2 x 100MM, #2 x 150MM) | ||||
● | 4-piece slotted screwdriver set (6 x 38MM, 5 x 75MM, 6 x 100MM, 6 x 150MM) |
Product No | 09306 |
Outside Width(cm) | 5.5 |
MADE IN | China |
pcs/Set | 8 pcs |
pcs / pack | 28 |
Outside Height(cm) | 1.17 |
Tool List | please see 'Introduction' |
Warranty Terms | Please refer to warranty terms of each single product in the set. |
Outside Length(cm) | 20.8 |
How can we improve?
How can we improve?