(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Cross Line Laser (Not Include Battery And Charger)

Milwaukee Cordless Cross Line Laser (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M12CLLP-0C

  • Product Type
    Laser marking device
  • Accuracy
    ± 3mm @10m
  • Voltage(v)
    12
  • Leser type
    Cross Line & Plumb Points Laser
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M12CLLP-0C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,122.00

CORDLESS CROSS LINE LASER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

CORDLESS CROSS LINE LASE

CORDLESS CROSS LINE LASE is Fits all M12 Batteries and Protects laser from jobsite conditions IP54.Integrated magnetic bracket allows for setup anywhere

Specifications of M12CLLP-0C

  • Product Type
    Laser marking device
  • Accuracy
    ± 3mm @10m
  • Voltage(v)
    12
  • Leser type
    Cross Line & Plumb Points Laser
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M12CLLP-0C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,122.00

CORDLESS CROSS LINE LASER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS CROSS LINE LASE

  • 15+ hours of run time on a single charge
  • Optimized for distance
  • Best peak intensity
  • Provides up to 38m working range – radius (50m w/ detector)
  • Micro-control pivots on point for fast alignment and easy setup
  • Integrated magnetic bracket allows for setup anywhere
  • Amplified Rare Earth Magnets – will not slide on steel studs
  • 1M drop rating
  • IP54 - Protects laser from jobsite conditions
  • FIits All M12 Batteries