(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Band Saw (Not Include Battery And Charger)

Milwaukee Cordless Band Saw (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18CBS125-0

  • Voltage(v)
    18
  • No load speed(rpm)
    0-116
  • Blade length(mm)
    1139.83
  • Max cutting(mm)
    125 x 125
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18CBS125-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,324.00

CORDLESS BAND SAW 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(v)
    18
  • No load speed(rpm)
    0-116
  • Blade length(mm)
    1139.83
  • Max cutting(mm)
    125 x 125
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS BAND SAW

The M18 FUEL 125mm Deep Cut Bandsaw cuts faster than its corded counterparts, provides the same legendary durability of a MILWAUKEE corded band saw, and delivers more run time than other cordless options. Utilising a POWERSTATE Brushless motor and Constant Power Technology, the M18 FUEL Deep Cut Band Saw cuts faster than corded band saws. It also delivers the same legendary durability that has made MILWAUKEE Corded Deep Cut Band Saws second to none for decades by utilising over 90% of the same parts. Equipped with Jobsite Armor Technology, the tool is better protected from drops and debris with a proprietary composite material and crush zone barriers to absorb impacts. REDLITHIUM-ION Battery Technology provides more run-time through superior pack construction, electronics, and more work per charge over the life of the battery. REDLINK PLUS Intelligence has the most advanced system of cordless power tool electronics, providing optimised performance, electronic clutch, and overload protection using total system communication between tool, battery and charger. The M18 FUEL 125mm Deep Cut Bandsaw features a tool-free locking adjustable shoe that can adjust from an extended shoe to no shoe in seconds. Other innovative features include a hang hook for easy storage in-between cuts, LED light to illuminate the cutting area, superior cut visibility, and a balanced body design that allows the tool to rest naturally and comfortably in the user's hands.

Specifications of M18CBS125-0

  • Voltage(v)
    18
  • No load speed(rpm)
    0-116
  • Blade length(mm)
    1139.83
  • Max cutting(mm)
    125 x 125
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18CBS125-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,324.00

CORDLESS BAND SAW 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS BAND SAW

  • POWERSTATE Brushless Motor: Increased cutting speed and power through the toughest applications
  • CPT Constant Power Technology: Maintains cut speed in the toughest applications for optimal performance
  • Over 90% same parts as MILWAUKEE's Corded Deep Cut Band Saw
  • Jobsite Armor Technology: Proprietary composite material and crush zone barriers provide long lasting rugged protection
  • REDLINK PLUS Intelligence: The most advanced system of cordless power tool electronics. Provides optimised performance and overload protection using total system communication between tool, battery and charger
  • All metal direct drive: Delivers maximum tool life with all metal direct drive gearing system, while requiring less servicing than a chain drive
  • REDLITHIUM-ION Battery: Provides superior pack construction, more work per charge and more work over the life of the pack.
  • Tool-Free locking adjustable shoe: Button actuated tool-free design allows user to quickly adjust from an extended shoe to no shoe in seconds
  • Industry's largest cut capacity: Versatility to cut up to 125mm by 125mm material in one pass and adjustable shoe allows for less tool rotation when cutting material above 125mm
  • LED light: Illuminates work surface for increased accuracy and productivity