(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M12FVCL-0 |
M18CV-0 |
M18VC-2-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Type | Voltage (v) |
Hose length (cm) |
Air volume (L/min) |
Max vacuum (mbar) |
Capacity (L) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,034.00 |
CORDLESS VACUUM CLEANER | 1 Piece(s) | 4 Day(s) | For Both Dry and Wet Use | Pail Type | 12 | - | 1275 | 105 | 6.1 | ||
฿ 4,819.00 |
CORDLESS VACUUM CLEANER | 1 Piece(s) | 4 Day(s) | Dry Type | Handset Type | 18 | 120 | 1019 | 94 | 1.35 | ||
฿ 5,027.00 |
CORDLESS VACUUM CLEANER | 1 Piece(s) | 4 Day(s) | For Both Dry and Wet Use | Pail Type | 18 | 47.5 | 1300 | 80 | 7.5 |
CORDLESS VACUUM CLEANER
The Vacuum provides users with a Powerful and Portable Clean-up tool. A high performance motor creates powerful suction. Its stackable design and organized on-board storage keeps all of the attachments inside the unit for convenient transport and storage.
Part Number |
---|
M12FVCL-0 |
M18CV-0 |
M18VC-2-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Type | Voltage (v) |
Hose length (cm) |
Air volume (L/min) |
Max vacuum (mbar) |
Capacity (L) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,034.00 |
CORDLESS VACUUM CLEANER | 1 Piece(s) | 4 Day(s) | For Both Dry and Wet Use | Pail Type | 12 | - | 1275 | 105 | 6.1 | ||
฿ 4,819.00 |
CORDLESS VACUUM CLEANER | 1 Piece(s) | 4 Day(s) | Dry Type | Handset Type | 18 | 120 | 1019 | 94 | 1.35 | ||
฿ 5,027.00 |
CORDLESS VACUUM CLEANER | 1 Piece(s) | 4 Day(s) | For Both Dry and Wet Use | Pail Type | 18 | 47.5 | 1300 | 80 | 7.5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
CORDLESS VACUUM CLEANER
How can we improve?
How can we improve?