(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Milwaukee Cordless Metal Shear (Not Include Battery And Charger)

Milwaukee Cordless Metal Shear (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18BMS20-0

  • Voltage(v)
    18
  • No load speed(rpm)
    0-2500
  • Max Cutting Capability:Steel(mm)
    2
  • Max aliminum wire capacity(mm²)
    3.2
  • Min cutting raduis(mm)
    180
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18BMS20-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,071.00

CORDLESS METAL SHEAR 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(v)
    18
  • No load speed(rpm)
    0-2500
  • Max Cutting Capability:Steel(mm)
    2
  • Max aliminum wire capacity(mm²)
    3.2
  • Min cutting raduis(mm)
    180
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS METAL SHEAR

With the introduction of the New M18 Compact Metal Shear, MILWAUKEE has the most innovative and largest cordless shear selection on the market. By redesigning the body, we provide an inline wrist design that maximises control during use. Also adding the industry's only Tool-Free 360° rotating head, our new shears can be used where hand snips have been needed to finish the cut. These innovations brought to each of the 3 new MILWAUKEE Cordless Shears are changing the way tradesmen work on the jobsite today.

Specifications of M18BMS20-0

  • Voltage(v)
    18
  • No load speed(rpm)
    0-2500
  • Max Cutting Capability:Steel(mm)
    2
  • Max aliminum wire capacity(mm²)
    3.2
  • Min cutting raduis(mm)
    180
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18BMS20-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,071.00

CORDLESS METAL SHEAR 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS METAL SHEAR

  • 360º Tool-Free Rotating Head
  • Ergonomic Body Design
  • Variable Speed Trigger