(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
CORDLESS METAL SHEAR (Include battery and charger)
MAKITA
A powerful Cordless Metal Shear from Makita
Powered by LXT battery makes battery last longer, cooler and more power with warning light
MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.
*Battery and Charger are sold seperately in some models
From: ฿ 17,140.00 |
---|
Days to Ship: 6 Day(s) |
CORDLESS METAL SHEAR (Not include battery and charger)
MAKITA
From: ฿ 9,999.00 |
---|
Days to Ship: 6 Day(s) |
Milwaukee Cordless Metal Shear (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS METAL SHEAR
With the introduction of the New M18 Compact Metal Shear, MILWAUKEE has the most innovative and largest cordless shear selection on the market. By redesigning the body, we provide an inline wrist design that maximises control during use. Also adding the industry's only Tool-Free 360° rotating head, our new shears can be used where hand snips have been needed to finish the cut. These innovations brought to each of the 3 new MILWAUKEE Cordless Shears are changing the way tradesmen work on the jobsite today.
From: ฿ 10,071.00 |
---|
Days to Ship: 4 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Cutting Capability: Aluminum(mm) |
Cutting Capability: Mild Steel(mm) |
Cutting Capability: Stainless Steel(mm) |
Number of Turns(Rotations/Minute) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MAKITA | MAKITA | MILWAUKEE ELE |
Product Series | Milwaukee Cordless Metal Shear (Not Include Battery And Charger) | ||
From | ฿ 17,140.00 | ฿ 9,999.00 | ฿ 10,071.00 |
Days to Ship | 6 Day(s) | 6 Day(s) | 4 Day(s) |
Cutting Capability: Aluminum(mm) | 2.5 | 2.5 | - |
Cutting Capability: Mild Steel(mm) | 1 ~ 1.6 | 1 ~ 1.6 | - |
Cutting Capability: Stainless Steel(mm) | 0.7 ~ 1.2 | 0.7 ~ 1.2 | - |
Number of Turns(Rotations/Minute) | 2,800 ~ 4,300 | 2,800 ~ 4,300 | - |
Loading...
How can we improve?
How can we improve?