(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Threading (Not Include Battery And Charger)

Milwaukee Cordless Threading (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FPT114-0C0

  • Threading capability
    1/8" - 1 1/4"
  • Main Body, Related Products
    Main Body
  • Voltage(v)
    18
  • Pipe capacity
    1/8" - 1 1/4"
  • Die head range
    1/2", 3/4", 1", 1 1/4"
  • Die head type
    NPT / BSPT
  • Die type
    Alloy, High speed
  • Rated speed(min)
    0-35
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18FPT114-0C0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 39,581.00

CORDLESS THREADING 1 Piece(s) 91 Day(s)

Basic Specifications

  • Threading capability
    1/8" - 1 1/4"
  • Main Body, Related Products
    Main Body
  • Voltage(v)
    18
  • Pipe capacity
    1/8" - 1 1/4"
  • Die head range
    1/2", 3/4", 1", 1 1/4"
  • Die head type
    NPT / BSPT
  • Die type
    Alloy, High speed
  • Rated speed(min)
    0-35
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS THREADING

It is the lightest cordless threading machine suitable for installation and maintenance work. The tapping will hold the sides and rotate to form a thread. without any installation and can also work at heights.

Specifications of M18FPT114-0C0

  • Threading capability
    1/8" - 1 1/4"
  • Main Body, Related Products
    Main Body
  • Voltage(v)
    18
  • Pipe capacity
    1/8" - 1 1/4"
  • Die head range
    1/2", 3/4", 1", 1 1/4"
  • Die head type
    NPT / BSPT
  • Die type
    Alloy, High speed
  • Rated speed(min)
    0-35
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18FPT114-0C0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 39,581.00

CORDLESS THREADING 1 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS THREADING

  • Lightest cordless threading solution optimized for service and repair work
  • Side grip thread starts eliminate engagement with spinning die head
  • Kitted with military grade aluminum Milwaukee compact die heads
  • Threads several materials including black iron pipe, stainless steel, ridgid metal conduit and more
  • REDLINK PLUS intelligence enables advanced communication between batteries and tools for unmatched performance, protection, and productivity.
  • AUTOSTOP kickback control prevents severe kickback
  • Dedicated support arm enables threading without pipe stand and controls the tool while threading
  • Threads up to 1-1/4” pipe
  • Increased productivity and reduced fatigue vs. manual ratcheting threading
  • POWERSTATE brushless motor provides more power, more run-time, and longer life