(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Impact Driver (Not Include Battery And Charger) (M12FID2-0)

Milwaukee Cordless Impact Driver (Not Include Battery And Charger) (M12FID2-0)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M12FID2-0
M12FPD2-0
M12FQID-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Torque
(N▪m)
Chuck size
(mm)
No load speed
(RPM)
Tool reception Max. drilling masonry
(mm)
Max. drilling steel
(mm)
Max. drilling wood
(mm)
Max. percussion rate
(bpm)

฿ 4,862.00

CORDLESS IMPACT DRIVER 1 Piece(s) 40 Day(s) 170 - 0-1,700 / 2,900 / 3,600 1/4" Hex - - - 0-1,300 / 3,500 / 4,000

฿ 5,408.00

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 45 13 0-450 / 1,550 - 13 13 35 0-6,750 / 25,500

฿ 6,855.00

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 16 / 40 / 50 - 0-1,100 / 2,200 / 3,200 1/4" Hex - - - 0-950 / 2,200 / 3,400

Basic Specifications

  • Voltage(V)
    12
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Accessories
    Main unit only

Product Description

CORDLESS IMPACT DRIVER

The M12 FUEL Percussion Drill Driver is the Most Capable, Lightest Weight, Most Compact tool in its class. The POWERSTATE Brushless Motor delivers the power to do a wide variety of applications,it is extremely portable, great for overhead applications, reduces fatigue throughout the day. At 168mm in length this tool has the best access in tight spaces. REDLINK Plus intelligence protects the tool from overloads and overheating while ensuring maximum performance. Using REDLITHIUM-ION battery packs they deliver more work per charge and more work over the life of the pack than competitive batteries.

Part Number
M12FID2-0
M12FPD2-0
M12FQID-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Torque
(N▪m)
Chuck size
(mm)
No load speed
(RPM)
Tool reception Max. drilling masonry
(mm)
Max. drilling steel
(mm)
Max. drilling wood
(mm)
Max. percussion rate
(bpm)

฿ 4,862.00

CORDLESS IMPACT DRIVER 1 Piece(s) 40 Day(s) 170 - 0-1,700 / 2,900 / 3,600 1/4" Hex - - - 0-1,300 / 3,500 / 4,000

฿ 5,408.00

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 45 13 0-450 / 1,550 - 13 13 35 0-6,750 / 25,500

฿ 6,855.00

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 16 / 40 / 50 - 0-1,100 / 2,200 / 3,200 1/4" Hex - - - 0-950 / 2,200 / 3,400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT DRIVER

  • Most Capable 12V Percussion Drill with the power to perform a wide range of applications
  • Lightest Weight in its class for tool belt portability and less fatigue in the work day
  • Most Compact in its class for the best access in tight spaces
  • E-Clutch for consistent repeatability in driving applications
CodeM12BPD-0M12FID2-0M12FPD2-0M12FQID-0
Picture