(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Magnetic Drill (Not Include Battery And Charger)

Milwaukee Cordless Magnetic Drill (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FMDP-0C0

  • Voltage(V)
    18
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Max holding power(N)
    8890
  • Stroke length(mm)
    146
  • Chuck size(mm)
    13
  • No load speed(RPM)
    400 / 690
  • Max depth broaching capacity(mm)
    50
  • Max diameter broaching capacity(mm)
    38
  • Max drill solid bit(mm)
    13
  • Tool reception
    Weldon
  • Accessories
    Main unit only
Part Number
M18FMDP-0C0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 44,945.00

CORDLESS MAGNETIC DRILL 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(V)
    18
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Max holding power(N)
    8890
  • Stroke length(mm)
    146
  • Chuck size(mm)
    13
  • No load speed(RPM)
    400 / 690
  • Max depth broaching capacity(mm)
    50
  • Max diameter broaching capacity(mm)
    38
  • Max drill solid bit(mm)
    13
  • Tool reception
    Weldon
  • Accessories
    Main unit only

Product Description

CORDLESS MAGNETIC DRILL

The M18 FUEL 38mm Magnetic Drill drills faster, delivers the strongest magnetic hold on 6mm steel providing a safer drilling environment in this material, and drills over (40) 21mm holes per charge. The M18 FUEL 38mm Magnetic Drill delivers safer drilling on 6mm steel by providing the industry's strongest holding force on this material. By utilising permanent magnets, the magnetic base operates without electricity; ensuring that the magnet does not deactivate if the battery is drained. Equipped with Auto-Stop lift-off detection, power to the motor is automatically cut if excess rotational motion is detected while drilling. Powered by a MILWAUKEE POWERSTATE Brushless Motor, both drills are faster than their corded counterparts, and deliver the same 38mm annular cutter capacity. REDLINK PLUS Intelligence is the most advanced electronic system on the market, preventing damage to the tool and battery caused by overloading or overheating. REDLITHIUM-ION 5.0Ah batteries provide over (40) 20mm holes in 6mm steel, while delivering the most durable pack construction on the market, and maximum recharges.

Specifications of M18FMDP-0C0

  • Voltage(V)
    18
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Max holding power(N)
    8890
  • Stroke length(mm)
    146
  • Chuck size(mm)
    13
  • No load speed(RPM)
    400 / 690
  • Max depth broaching capacity(mm)
    50
  • Max diameter broaching capacity(mm)
    38
  • Max drill solid bit(mm)
    13
  • Tool reception
    Weldon
  • Accessories
    Main unit only
Part Number
M18FMDP-0C0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 44,945.00

CORDLESS MAGNETIC DRILL 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS MAGNETIC DRILL

  • POWERSTATE Brushless Motor: Delivers maximum power and longer motor life.
  • REDLINK PLUS Intelligence prevents damage to the tool and battery due to overloading or overheating
  • REDLITHIUM-ION Batteries deliver more work per charge and more work over the life of the battery
  • Self-Powered Magnet Base Operates Independently of Power Source and Delivers up to 8890 N of Holding Force
  • 38mm Annular Cutter Capacity
  • 13mm Twist Bit Capacity
  • 2 Speed Gear Box: 400 / 690 RPM
  • Stroke Length: 146mm
  • Motor Head Adjustment: 130mm