(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Recipro Saw (Include Battery And Charger)

Dewalt Cordless Recipro Saw (Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCS389X2-KR

  • Voltage(V)
    60
  • Number of Strokes(min-1)
    0-3000
  • Stroke(mm)
    28.6
  • Accessory
    Batter 9Ah x2,charger x1
  • Type
    Cordless
  • Cutting capacity(mm)
    Wood = 300 Metal = 130 Plastic = 160
Part Number
DCS389X2-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 19,224.30

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Voltage(V)
    60
  • Number of Strokes(min-1)
    0-3000
  • Stroke(mm)
    28.6
  • Accessory
    Batter 9Ah x2,charger x1
  • Type
    Cordless
  • Cutting capacity(mm)
    Wood = 300 Metal = 130 Plastic = 160

Product Description

CORDLESS RECIPRO SAW

The Compact Brushless RECIPRO SAW features a compact and lightweight design to make your job easier. Featuring LED lights that illuminate your work surface, this saw is designed for both wood and metal cutting.

Specifications of DCS389X2-KR

  • Voltage(V)
    60
  • Number of Strokes(min-1)
    0-3000
  • Stroke(mm)
    28.6
  • Accessory
    Batter 9Ah x2,charger x1
  • Type
    Cordless
  • Cutting capacity(mm)
    Wood = 300 Metal = 130 Plastic = 160
Part Number
DCS389X2-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 19,224.30

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS RECIPRO SAW

Saw is a lightweight, compact saw designed to make cutting in between studs and in other tight spots easier than with traditional reciprocating saws.
The brushless motor helps to provide up to 2.5x more run time to get the job done.