(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Rotary Hammer (Not Include Battery And Charger)

Dewalt Cordless Rotary Hammer (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 5,068.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCH072N-KR
DCH133NT-B1
DCH172N-KR
DCH263KN-KR
DCH273B
DCH333NT-KR
DCH417N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Maximum Number of Load-Free Rotations
(min-1)
Drill Capacity
(mm)
BPM
(bpm)
Impact force
(J)

฿ 5,068.22

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 12 0-910 Wood = 13 Steel = 10 concrete = 14 0-4280 1.1

฿ 6,116.82

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 18 0-1500 Wood = 30 Steel = 13 concrete = 26 0-5500 2.6

฿ 5,301.25

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 20 0-1060 Wood = 16 Steel = 10 concrete = 16 0-4980 1.4

฿ 6,524.61

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 18 0-1165 Wood = 28 Steel = 13 concrete = 25 0-4300 3.0

฿ 7,281.93

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 20 0-1100 Wood = 26 Steel = 13 concrete = 24 0-4500 2.1

฿ 13,690.03

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) - 54 0-1000 Wood = 30 Steel = 13 concrete = 26 0-4480 3.5

฿ 24,758.57

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 60 0-725 Wood = 32 Steel = 13 concrete = 32 0-4200 4.5

Basic Specifications

Product Description

CORDLESS ROTARY HAMMER

Cordless rotary hammers from the brand DEWALT make your mechanic work easy. and no more hassle With a rotary hammer, the machine is made of good quality materials, strong and durable to use. effective penetration rate Comes with 3 modes of operation, including normal drilling, concrete drilling and demolition, allowing drilling in masonry. or extracting and destroying mortar can be done easily and faster Suitable for drilling concrete, cement walls, bricks and chiseling work, etc.

Part Number
DCH072N-KR
DCH133NT-B1
DCH172N-KR
DCH263KN-KR
DCH273B
DCH333NT-KR
DCH417N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Maximum Number of Load-Free Rotations
(min-1)
Drill Capacity
(mm)
BPM
(bpm)
Impact force
(J)

฿ 5,068.22

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 12 0-910 Wood = 13 Steel = 10 concrete = 14 0-4280 1.1

฿ 6,116.82

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 18 0-1500 Wood = 30 Steel = 13 concrete = 26 0-5500 2.6

฿ 5,301.25

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 20 0-1060 Wood = 16 Steel = 10 concrete = 16 0-4980 1.4

฿ 6,524.61

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 18 0-1165 Wood = 28 Steel = 13 concrete = 25 0-4300 3.0

฿ 7,281.93

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 20 0-1100 Wood = 26 Steel = 13 concrete = 24 0-4500 2.1

฿ 13,690.03

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) - 54 0-1000 Wood = 30 Steel = 13 concrete = 26 0-4480 3.5

฿ 24,758.57

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) 10 60 0-725 Wood = 32 Steel = 13 concrete = 32 0-4200 4.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS ROTARY HAMMER

- Reduced vibration for greater precision when drilling.
- Brushless Motor: Reduces the friction of internal parts for longer life.
- Multi-position side handles: better control and less fatigue.
- LED work light: Bright white light of the work surface.