(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Impact Drill (Not Include Battery And Charger)

Dewalt Cordless Impact Drill (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 3,262.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCD706N-XJ
DCD785N-KR
DCD996N-KR
DCD999N-B1
DCF801N-KR
DCF840N-B1
DCF850N-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Max. Torque
(N▪m)
RPM BPM Drilling Capacity
(mm)

฿ 3,961.37

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 57.5 0-425/0-1,500 0-7,225/0-25,500 Wood = 20Steel = 10Concrete = 10

฿ 3,611.84

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 18 60 0-600/0-2,000 0-10,200/0-34,000 Wood = 38 Steel = 13 Concrete = 13

฿ 5,825.55

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 18 95 0-550/1,300/2,000 0-8,600/25,500/38,250 Wood = 55 Steel = 15 Concrete = 13

฿ 5,942.06

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10 20 112 0-450/1,300/2,000 0-8,500/25,500/38,250 Wood = 55 Steel = 15 Concrete = 13

฿ 4,019.63

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 165 0-950/0-2,850 0-3,600 Wood = 13 Steel = 13 Concrete = 13

฿ 3,262.31

IMPACT DRIVER 1 Piece(s) 4 Day(s) - 18 192 0-3,200 0-4,200 -

฿ 4,194.39

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 10 18 205 0-1,000/2,800/3,250 0-3,800 -

Basic Specifications

  • Sales Set Content
    Main Unit Only
  • Rechargeable
    Y
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS IMPACT DRILL

Cordless impact drill from the brand DEWALT, a quality drill that meets all characteristics of versatile use. Whether it's for general drilling, steel / wood, or various DIY tasks such as assembly / fixing work. And repairing furniture, decoration, wood paneling, gypsum work, plastic / fabric work, ceiling drilling, etc. The machine is compact in size. Suitable for use in narrow spaces, lightweight, helps increase convenience and flexibility in continuous use. or moving as well

Part Number
DCD706N-XJ
DCD785N-KR
DCD996N-KR
DCD999N-B1
DCF801N-KR
DCF840N-B1
DCF850N-B1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Max. Torque
(N▪m)
RPM BPM Drilling Capacity
(mm)

฿ 3,961.37

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 57.5 0-425/0-1,500 0-7,225/0-25,500 Wood = 20Steel = 10Concrete = 10

฿ 3,611.84

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 18 60 0-600/0-2,000 0-10,200/0-34,000 Wood = 38 Steel = 13 Concrete = 13

฿ 5,825.55

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 18 95 0-550/1,300/2,000 0-8,600/25,500/38,250 Wood = 55 Steel = 15 Concrete = 13

฿ 5,942.06

CORDLESS DRILL 1 Piece(s) 4 Day(s) 10 20 112 0-450/1,300/2,000 0-8,500/25,500/38,250 Wood = 55 Steel = 15 Concrete = 13

฿ 4,019.63

CORDLESS DRILL 1 Piece(s) 4 Day(s) - 12 165 0-950/0-2,850 0-3,600 Wood = 13 Steel = 13 Concrete = 13

฿ 3,262.31

IMPACT DRIVER 1 Piece(s) 4 Day(s) - 18 192 0-3,200 0-4,200 -

฿ 4,194.39

CORDLESS IMPACT DRIVER 1 Piece(s) 4 Day(s) 10 18 205 0-1,000/2,800/3,250 0-3,800 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT DRILL

- Extended Runtime

- High efficiency with brushless motor

- Faster clutch control via E-Clutch (electric clutch)

- Improved tool life - Coated and sealed switches Excellent moisture and dust resistance

- Better air circulation Helps the motor run at lower operating temperatures.

- The handle is designed according to the ergonomics of the hand. Work without fatigue