(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Combo Set (Include Battery And Charger) (DCK2111L2T-B1)

Dewalt Cordless Combo Set (Include Battery And Charger) (DCK2111L2T-B1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCK2111L2T-B1
DCK2111L2TSP-QW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Torque
(N▪m)
RPM
(rpm)
Drilling Capacity
(mm)
Screw Tightening Capacity
(mm)

฿ 8,971.34

CORDLESS COMBO SET 1 Piece(s) 4 Day(s) DCD706 = 57.5 DCF801 = 165 DCD706 = 0-425/0-1500 DCF801 = 0-950/0-2850 Wood = 20 mm Steel = 10 mm Impact rate DCD706 = 25500 bpm DCF801 = 3600 bpm

฿ 8,971.34

CORDLESS COMBO SET 1 Piece(s) 4 Day(s) DCD706 = 57.5, DCF801 = 165 DCD706 = 0-425/0-1,500 , DCF801 = 0-950/0-2,850 Wood = 20 mmSteel = 10 mmConcrete = 10 mm Impact rate = 0-3600 bpm

Basic Specifications

Product Description

CORDLESS COMBO SET

It is one of the most reliable power tools for professional power tool users from the DEWALT brand. Suitable for general mechanics Whether it's installation work, various repairs, it can meet the needs of use efficiently.

Part Number
DCK2111L2T-B1
DCK2111L2TSP-QW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Torque
(N▪m)
RPM
(rpm)
Drilling Capacity
(mm)
Screw Tightening Capacity
(mm)

฿ 8,971.34

CORDLESS COMBO SET 1 Piece(s) 4 Day(s) DCD706 = 57.5 DCF801 = 165 DCD706 = 0-425/0-1500 DCF801 = 0-950/0-2850 Wood = 20 mm Steel = 10 mm Impact rate DCD706 = 25500 bpm DCF801 = 3600 bpm

฿ 8,971.34

CORDLESS COMBO SET 1 Piece(s) 4 Day(s) DCD706 = 57.5, DCF801 = 165 DCD706 = 0-425/0-1,500 , DCF801 = 0-950/0-2,850 Wood = 20 mmSteel = 10 mmConcrete = 10 mm Impact rate = 0-3600 bpm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1