(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DCV501LN-B1 |
DWH161N-XJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Voltage (V) |
Tank capacity (L) |
Max. air volume (l / min) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,844.86 |
CORDLESS VACUUM | 1 Piece(s) | 4 Day(s) | - | 20V MAX | 0.7 | 1260 | ||
฿ 4,543.93 |
CORDLESS VACUUM | 1 Piece(s) | 4 Day(s) | 10 | 18 V | 0.21 | 546 |
The DEWALT universal dust extractor is a portable, independent, self contained solution for removing concrete, wood and other dust sources on site without the need for cords. Powered by a brushless motor can be used on all brands of power tools for ultimate versatility on the toughest job sites. Other features include Wireless Tool Control to enable automatic stop start with compatible products, a 1M flexible hose and a carry strap for portability.
Part Number |
---|
DCV501LN-B1 |
DWH161N-XJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Voltage (V) |
Tank capacity (L) |
Max. air volume (l / min) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,844.86 |
CORDLESS VACUUM | 1 Piece(s) | 4 Day(s) | - | 20V MAX | 0.7 | 1260 | ||
฿ 4,543.93 |
CORDLESS VACUUM | 1 Piece(s) | 4 Day(s) | 10 | 18 V | 0.21 | 546 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?