(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Ratchet (Not Include Battery And Charger) (DCF503N-XJ)

Dewalt Cordless Ratchet (Not Include Battery And Charger) (DCF503N-XJ)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCF503EN-XJ
DCF503N-XJ
DCF512N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Tightening Torque
(N▪m)
Drive Size
(mm)
Ratchet Head Type Voltage
(V)
Product length
(mm)

฿ 5,767.29

CORDLESS RATCHET 1 Piece(s) 4 Day(s) 81 9.525 (3/8") Sealed Head 12 430

฿ 5,359.50

CORDLESS RATCHET 1 Piece(s) 4 Day(s) 81 9.525 (3/8") Sealed Head 12 330

฿ 5,534.27

CORDLESS RATCHET 1 Piece(s) 4 Day(s) 95 12.7 (1/2") Open Head 20 360

Basic Specifications

  • Number of load-free rotations(rpm)
    250
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS RATCHET

  • Easy to Use: Forward/Reverse selector, Positioned conveniently at top of head like a manual ratchet
  • Brushless Motor delivering to ensure the tool can deal with stubborn fasteners
  • Ergonomic Grip Design: More comfortable Grip allowing for longer duration of use
  • Narrow motor design offers a comfortable grip and easier access into tight spaces

Part Number
DCF503EN-XJ
DCF503N-XJ
DCF512N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Tightening Torque
(N▪m)
Drive Size
(mm)
Ratchet Head Type Voltage
(V)
Product length
(mm)

฿ 5,767.29

CORDLESS RATCHET 1 Piece(s) 4 Day(s) 81 9.525 (3/8") Sealed Head 12 430

฿ 5,359.50

CORDLESS RATCHET 1 Piece(s) 4 Day(s) 81 9.525 (3/8") Sealed Head 12 330

฿ 5,534.27

CORDLESS RATCHET 1 Piece(s) 4 Day(s) 95 12.7 (1/2") Open Head 20 360

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS RATCHET

  • Variable speed triggers ensures close control over application
  • Workspace LED offers application lighting when working in dark spaces
  • LED LIght: Helps to illuminate the immediate working area offering increased visibility.
  • Trigger Lock-Off function: Provides additional safety
  • Slim Brushless motor driving great ergonomics and market leading performance