(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Power Cutter (Not Include Battery And Charger)

Dewalt Cordless Power Cutter (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCS571N-KR

  • Applicable Chip Saw: Outer Diameter(mm)
    115
  • Applicable Chip Saw: Hole Diameter(mm)
    9.5
  • Applicable Chip Saw: Blade Thickness(mm)
    1.5
  • Voltage(V)
    18V
  • Maximum Number of Load-Free Rotations(rpm)
    4500
  • Power Consumption(W)
    750
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Bevel Capacity
    0-45
Part Number
DCS571N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 5,184.74

CORDLESS CIRCULAR SAW 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    115
  • Applicable Chip Saw: Hole Diameter(mm)
    9.5
  • Applicable Chip Saw: Blade Thickness(mm)
    1.5
  • Voltage(V)
    18V
  • Maximum Number of Load-Free Rotations(rpm)
    4500
  • Power Consumption(W)
    750
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Bevel Capacity
    0-45

Product Description

CORDLESS POWER CUTTER

The Dewalt DCS571N-KR battery-powered circular saw has a no-load speed of up to 4500 v/p with a powerful saw force that can cut off any surface, becoming a powerful support tool in the job. The Dewalt DCS571N-KR circular saw is a reliable companion.

Specifications of DCS571N-KR

  • Applicable Chip Saw: Outer Diameter(mm)
    115
  • Applicable Chip Saw: Hole Diameter(mm)
    9.5
  • Applicable Chip Saw: Blade Thickness(mm)
    1.5
  • Voltage(V)
    18V
  • Maximum Number of Load-Free Rotations(rpm)
    4500
  • Power Consumption(W)
    750
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only
  • Bevel Capacity
    0-45
Part Number
DCS571N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 5,184.74

CORDLESS CIRCULAR SAW 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS POWER CUTTER

- The handle is located right on the back of the machine making it extremely easy to move the device to different positions.

- Right above the saw blade is a protective frame to keep the user's hand safe throughout the working process.

- The appearance of the machine has an extremely slim appearance, light weight makes it easy to operate and store the machine easily.