(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threaded Insert for Cutter LOGU-M

Threaded Insert for Cutter LOGU-M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 576.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
LOGU0904020PNER-M-MC5020
LOGU0904020PNER-M-MP6120
LOGU0904020PNER-M-MP6130
LOGU0904020PNER-M-MP7130
LOGU0904020PNER-M-MP9120
LOGU0904020PNER-M-MP9130
LOGU0904020PNFR-M-TF15
LOGU0904040PNER-M-MC5020
LOGU0904040PNER-M-MP6120
LOGU0904040PNER-M-MP6130
LOGU0904040PNER-M-MP7130
LOGU0904040PNER-M-MP9120
LOGU0904040PNER-M-MP9130
LOGU0904040PNER-M-VP15TF
LOGU0904040PNFR-M-TF15
LOGU0904080PNER-M-MC5020
LOGU0904080PNER-M-MP6120
LOGU0904080PNER-M-MP6130
LOGU0904080PNER-M-MP7130
LOGU0904080PNER-M-MP9120
LOGU0904080PNER-M-MP9130
LOGU0904080PNER-M-VP15TF
LOGU0904080PNFR-M-TF15
LOGU0904100PNER-M-MC5020
LOGU0904100PNER-M-MP6120
LOGU0904100PNER-M-MP6130
LOGU0904100PNER-M-MP7130
LOGU0904100PNER-M-MP9120
LOGU0904100PNER-M-MP9130
LOGU0904100PNER-M-VP15TF
LOGU0904100PNFR-M-TF15
LOGU0904120PNER-M-MC5020
LOGU0904120PNER-M-MP6120
LOGU0904120PNER-M-MP6130
LOGU0904120PNER-M-MP7130
LOGU0904120PNER-M-MP9120
LOGU0904120PNER-M-MP9130
LOGU0904120PNER-M-VP15TF
LOGU0904120PNFR-M-TF15
LOGU0904160PNER-M-MC5020
LOGU0904160PNER-M-MP6120
LOGU0904160PNER-M-MP6130
LOGU0904160PNER-M-MP7130
LOGU0904160PNER-M-MP9120
LOGU0904160PNER-M-MP9130
LOGU0904160PNER-M-VP15TF
LOGU0904160PNFR-M-TF15
LOGU1207020PNER-M-MC5020
LOGU1207020PNER-M-MP6120
LOGU1207020PNER-M-MP6130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Work Material D1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Material Type L
(mm)
S
(mm)
BS
(mm)

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 0.2 LOGU0904020PNER-M MC5020 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.2 LOGU0904020PNER-M MP6120 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.2 LOGU0904020PNER-M MP6130 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 0.2 LOGU0904020PNER-M MP7130 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.2 LOGU0904020PNER-M MP9120 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.2 LOGU0904020PNER-M MP9130 Coated・Carbide 8.7 4.3 1.7

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.2 LOGU0904020PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1.7

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 0.4 LOGU0904040PNER-M MC5020 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.4 LOGU0904040PNER-M MP6120 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.4 LOGU0904040PNER-M MP6130 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 0.4 LOGU0904040PNER-M MP7130 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNER-M MP9120 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNER-M MP9130 Coated・Carbide 8.7 4.3 1.6

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNER-M VP15TF Coated・Carbide 8.7 4.3 1.6

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1.6

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 0.8 LOGU0904080PNER-M MC5020 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.8 LOGU0904080PNER-M MP6120 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.8 LOGU0904080PNER-M MP6130 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 0.8 LOGU0904080PNER-M MP7130 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNER-M MP9120 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNER-M MP9130 Coated・Carbide 8.7 4.3 1.2

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNER-M VP15TF Coated・Carbide 8.7 4.3 1.2

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1.2

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 1 LOGU0904100PNER-M MC5020 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1 LOGU0904100PNER-M MP6120 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1 LOGU0904100PNER-M MP6130 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 1 LOGU0904100PNER-M MP7130 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNER-M MP9120 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNER-M MP9130 Coated・Carbide 8.7 4.3 1

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNER-M VP15TF Coated・Carbide 8.7 4.3 1

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 1.2 LOGU0904120PNER-M MC5020 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.2 LOGU0904120PNER-M MP6120 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.2 LOGU0904120PNER-M MP6130 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 1.2 LOGU0904120PNER-M MP7130 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNER-M MP9120 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNER-M MP9130 Coated・Carbide 8.7 4.3 0.9

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNER-M VP15TF Coated・Carbide 8.7 4.3 0.9

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNFR-M TF15 Non-coated : Carbide 8.7 4.3 0.9

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 1.6 LOGU0904160PNER-M MC5020 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.6 LOGU0904160PNER-M MP6120 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.6 LOGU0904160PNER-M MP6130 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 1.6 LOGU0904160PNER-M MP7130 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNER-M MP9120 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNER-M MP9130 Coated・Carbide 8.7 4.3 0.5

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNER-M VP15TF Coated・Carbide 8.7 4.3 0.5

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNFR-M TF15 Non-coated : Carbide 8.7 4.3 0.5

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron - 0.2 LOGU1207020PNER-M MC5020 Coated・Carbide 12.4 7 3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel - 0.2 LOGU1207020PNER-M MP6120 Coated・Carbide 12.4 7 3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel - 0.2 LOGU1207020PNER-M MP6130 Coated・Carbide 12.4 7 3

Basic Specifications

  • Shape (First Character in Model Number)
    L (Rectangular)
  • Clearance Angle
    Others
  • No. of Usable Corners
    4
  • Precision
    G
  • Honing
    E

Product Description

[Features]
·Insert for multifunctional cutter VPX series for high-performance machining
·4-corner insert with advanced vertical blade cutting
·Single flat rake edge for improved chip evacuation
·Two-sided structure that supports insert performance
·Increased insert strength due to convex shape

Part Number
LOGU0904020PNER-M-MC5020
LOGU0904020PNER-M-MP6120
LOGU0904020PNER-M-MP6130
LOGU0904020PNER-M-MP7130
LOGU0904020PNER-M-MP9120
LOGU0904020PNER-M-MP9130
LOGU0904020PNFR-M-TF15
LOGU0904040PNER-M-MC5020
LOGU0904040PNER-M-MP6120
LOGU0904040PNER-M-MP6130
LOGU0904040PNER-M-MP7130
LOGU0904040PNER-M-MP9120
LOGU0904040PNER-M-MP9130
LOGU0904040PNER-M-VP15TF
LOGU0904040PNFR-M-TF15
LOGU0904080PNER-M-MC5020
LOGU0904080PNER-M-MP6120
LOGU0904080PNER-M-MP6130
LOGU0904080PNER-M-MP7130
LOGU0904080PNER-M-MP9120
LOGU0904080PNER-M-MP9130
LOGU0904080PNER-M-VP15TF
LOGU0904080PNFR-M-TF15
LOGU0904100PNER-M-MC5020
LOGU0904100PNER-M-MP6120
LOGU0904100PNER-M-MP6130
LOGU0904100PNER-M-MP7130
LOGU0904100PNER-M-MP9120
LOGU0904100PNER-M-MP9130
LOGU0904100PNER-M-VP15TF
LOGU0904100PNFR-M-TF15
LOGU0904120PNER-M-MC5020
LOGU0904120PNER-M-MP6120
LOGU0904120PNER-M-MP6130
LOGU0904120PNER-M-MP7130
LOGU0904120PNER-M-MP9120
LOGU0904120PNER-M-MP9130
LOGU0904120PNER-M-VP15TF
LOGU0904120PNFR-M-TF15
LOGU0904160PNER-M-MC5020
LOGU0904160PNER-M-MP6120
LOGU0904160PNER-M-MP6130
LOGU0904160PNER-M-MP7130
LOGU0904160PNER-M-MP9120
LOGU0904160PNER-M-MP9130
LOGU0904160PNER-M-VP15TF
LOGU0904160PNFR-M-TF15
LOGU1207020PNER-M-MC5020
LOGU1207020PNER-M-MP6120
LOGU1207020PNER-M-MP6130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Work Material D1
(mm)
RE
(mm)
Notation Symbol Grade Symbol Material Type L
(mm)
S
(mm)
BS
(mm)

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 0.2 LOGU0904020PNER-M MC5020 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.2 LOGU0904020PNER-M MP6120 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.2 LOGU0904020PNER-M MP6130 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 0.2 LOGU0904020PNER-M MP7130 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.2 LOGU0904020PNER-M MP9120 Coated・Carbide 8.7 4.3 1.7

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.2 LOGU0904020PNER-M MP9130 Coated・Carbide 8.7 4.3 1.7

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.2 LOGU0904020PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1.7

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 0.4 LOGU0904040PNER-M MC5020 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.4 LOGU0904040PNER-M MP6120 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.4 LOGU0904040PNER-M MP6130 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 0.4 LOGU0904040PNER-M MP7130 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNER-M MP9120 Coated・Carbide 8.7 4.3 1.6

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNER-M MP9130 Coated・Carbide 8.7 4.3 1.6

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNER-M VP15TF Coated・Carbide 8.7 4.3 1.6

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.4 LOGU0904040PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1.6

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 0.8 LOGU0904080PNER-M MC5020 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.8 LOGU0904080PNER-M MP6120 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 0.8 LOGU0904080PNER-M MP6130 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 0.8 LOGU0904080PNER-M MP7130 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNER-M MP9120 Coated・Carbide 8.7 4.3 1.2

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNER-M MP9130 Coated・Carbide 8.7 4.3 1.2

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNER-M VP15TF Coated・Carbide 8.7 4.3 1.2

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 0.8 LOGU0904080PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1.2

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 1 LOGU0904100PNER-M MC5020 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1 LOGU0904100PNER-M MP6120 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1 LOGU0904100PNER-M MP6130 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 1 LOGU0904100PNER-M MP7130 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNER-M MP9120 Coated・Carbide 8.7 4.3 1

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNER-M MP9130 Coated・Carbide 8.7 4.3 1

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNER-M VP15TF Coated・Carbide 8.7 4.3 1

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1 LOGU0904100PNFR-M TF15 Non-coated : Carbide 8.7 4.3 1

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 1.2 LOGU0904120PNER-M MC5020 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.2 LOGU0904120PNER-M MP6120 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.2 LOGU0904120PNER-M MP6130 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 1.2 LOGU0904120PNER-M MP7130 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNER-M MP9120 Coated・Carbide 8.7 4.3 0.9

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNER-M MP9130 Coated・Carbide 8.7 4.3 0.9

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNER-M VP15TF Coated・Carbide 8.7 4.3 0.9

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.2 LOGU0904120PNFR-M TF15 Non-coated : Carbide 8.7 4.3 0.9

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron 3 1.6 LOGU0904160PNER-M MC5020 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.6 LOGU0904160PNER-M MP6120 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel 3 1.6 LOGU0904160PNER-M MP6130 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel 3 1.6 LOGU0904160PNER-M MP7130 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNER-M MP9120 Coated・Carbide 8.7 4.3 0.5

฿ 682.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNER-M MP9130 Coated・Carbide 8.7 4.3 0.5

฿ 650.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNER-M VP15TF Coated・Carbide 8.7 4.3 0.5

฿ 576.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy 3 1.6 LOGU0904160PNFR-M TF15 Non-coated : Carbide 8.7 4.3 0.5

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron - 0.2 LOGU1207020PNER-M MC5020 Coated・Carbide 12.4 7 3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel - 0.2 LOGU1207020PNER-M MP6120 Coated・Carbide 12.4 7 3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel - 0.2 LOGU1207020PNER-M MP6130 Coated・Carbide 12.4 7 3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Product Specifications

Drawing

Insert LOGU for multi-function cutter VPX series for high-performance machining

The standard product is right-handed (R) only.

Recommended cutting conditions

Recommended cutting condition table

<VPX200>

■Dry cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

■Wet cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX300>

■Dry cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

■Wet cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX200/300 for deep cutting>

Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX200 for deep cutting>

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX300 for deep cutting>

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

Applicable work material

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Selection support information

■Chip breaker selection table by work material cutting type

Insert LOGU for multi-functional cutter VPX series for high-performance machining