1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Beige Steel Toe Capped Mens Safety Boots, UK 9, EU 43【2 Pieces Per Package】 (Part Number)

SAFETY BOOTS

RS PRO Beige Steel Toe Capped Mens Safety Boots, UK 9, EU 43
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,702.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Shoe Size UK = 9
Shoe Size EU = 43
Shoe Size US = 10
Gender = Men
Colour = Beige
Safety Toe = Yes
Safety Toe Type = Steel
Safety Rating EN ISO 20345 = S3
Anti-Static = Yes
Closure Type = Pull/Slip On
Midsole Type = Steel

 
Part Number
462657
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,702.00

SAFETY BOOTS 1 Pack(s)

2 Pieces Per Package

8 Day(s)

Loading...

  1. 1