1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Shearlock, 12 to 24V DC, 900mA, 25 mm

SHEARLOCK

RS PRO Shearlock, 12 to 24V DC, 900mA, 25 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 14,560.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
AC or DC Operation = DC
Current Consumption = 900mA
Depth = 25 mm
Height = 182 mm
Latch Throw = 5mm
Supply Voltage = 12 → 24V DC
Width = 30mm

 
Part Number
8700723 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 14,560.43

฿ 9,707.44

SHEARLOCK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8700723 in the RS PRO Shearlock, 12 to 24V DC, 900mA, 25 mm series.