1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point

LOCKOUTS

RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 667.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Hasp Lockout
Material = Steel
Number of Locks = 6
Attachment Point Maximum Size = 25mm
Lock Shackle Maximum Diameter = 9.5mm

 
Part Number
489141 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 667.17

฿ 470.96

LOCKOUTS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 489141 in the RS PRO 6 Lock 9.5mm Shackle SteelHasp Lockout, 25mm Attachment Point series.