1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 4 Lock PPBall Valve Lockout, 63.5mm Attachment Point

BALL VALVE LOCKOUTS

RS PRO 4 Lock PPBall Valve Lockout, 63.5mm Attachment Point
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,065.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Ball Valve Lockout
Material = PP
Number of Locks = 4
Attachment Point Minimum Size = 12.7mm
Attachment Point Maximum Size = 63.5mm

 
Part Number
8825911 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,065.08

฿ 1,376.79

BALL VALVE LOCKOUTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8825911 in the RS PRO 4 Lock PPBall Valve Lockout, 63.5mm Attachment Point series.