1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 254mm Shackle Polyurethane PlasticBall Valve Lockout, 63.5mm Attachment Point

BALL VALVE LOCKOUTS

RS PRO 254mm Shackle Polyurethane PlasticBall Valve Lockout, 63.5mm Attachment Point
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 844.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Ball Valve Lockout
Material = Polyurethane Plastic
Attachment Point Minimum Size = 31.7mm
Attachment Point Maximum Size = 63.5mm
Lock Shackle Maximum Diameter = 254mm

 
Part Number
8188044 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 844.63

฿ 596.22

BALL VALVE LOCKOUTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8188044 in the RS PRO 254mm Shackle Polyurethane PlasticBall Valve Lockout, 63.5mm Attachment Point series.