1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2 Lock 130mm Shackle Polyurethane PlasticGate Valve Lockout, 127mm Attachment Point

GATE VALVE LOCKOUT

RS PRO 2 Lock 130mm Shackle Polyurethane PlasticGate Valve Lockout, 127mm Attachment Point
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,139.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Gate Valve Lockout
Material = Polyurethane Plastic
Number of Locks = 2
Attachment Point Minimum Size = 63.5mm
Attachment Point Maximum Size = 127mm
Lock Shackle Maximum Diameter = 130mm

 
Part Number
8188076 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,139.03

฿ 804.04

GATE VALVE LOCKOUT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8188076 in the RS PRO 2 Lock 130mm Shackle Polyurethane PlasticGate Valve Lockout, 127mm Attachment Point series.