1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1 Lock 6.4mm Shackle Aluminium, NylonSafety Lockout- Yellow

SAFETY LOCKOUT

RS PRO 1 Lock 6.4mm Shackle Aluminium, NylonSafety Lockout- Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 511.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Safety Lockout
Material = Aluminium, Nylon
Number of Locks = 1
Lock Shackle Maximum Diameter = 6.4mm
Colour = Yellow
Shackle Length = 38mm

 
Part Number
1963767 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 511.11

฿ 360.79

SAFETY LOCKOUT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1963767 in the RS PRO 1 Lock 6.4mm Shackle Aluminium, NylonSafety Lockout- Yellow series.