1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Electric Door Release, Fail Secure, 12V, 0.27A, 19 mm

ELECTRIC DOOR RELEASE

RS PRO Electric Door Release, Fail Secure, 12V, 0.27A, 19 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,453.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
AC or DC Operation = AC, DC
Current Consumption = 0.27A
Depth = 19 mm
Failure Mode = Fail Secure
Height = 98 mm
Supply Voltage = 12V
Width = 28mm

 
Part Number
7418243 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,453.87

฿ 1,026.29

ELECTRIC DOOR RELEASE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7418243 in the RS PRO Electric Door Release, Fail Secure, 12V, 0.27A, 19 mm series.