1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin

SOLDERING FUME EXTRACTORS

RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 39,724.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Model Number = T1
Pre Filter Type = F7 96% @ 2 microns
Main Filter Type = H14 99.997% @ 0.3 microns
Noise Level = 48dB(A)
Voltage Rating = 230V ac
Wattage = 40W
ESD Safe = No
Remote Control = No
Depth = 171mm
Height = 250mm
Width = 171mm
Filter Full Alarm = No
Maximum Airflow Rate = 24L/min
Speed Setting = No
Extraction Type = Tip

Part Number
7645739 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 39,724.95

฿ 26,484.62

SOLDERING FUME EXTRACTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7645739 in the RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin series.