1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hydraulic Hand Pump, 250ml Displacement per Stroke 1st Stage (Part Number)

HYDRAULIC HAND PUMPS

RS PRO Hydraulic Hand Pump, 250ml Displacement per Stroke 1st Stage
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,487.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Displacement per Stroke 1st Stage = 250ml
Dimensions = 350 x 160 x 120mm
Weight = 5.2kg
Height = 120mm
Width = 160mm
Length = 350mm
Operation = Hand Operated

Part Number
672419 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,487.73

฿ 2,991.97

HYDRAULIC HAND PUMPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 672419 in the RS PRO Hydraulic Hand Pump, 250ml Displacement per Stroke 1st Stage series.