1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Drill Blank Set, Steel, 51 piece

DRILL BLANK SET

RS PRO Drill Blank Set, Steel, 51 piece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Drill Hole Gauge
Material = Steel
Number of Pieces = 51
Largest Diameter = 6mm
Smallest Diameter = 1mm

 
Part Number
7857881
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,807.00

DRILL BLANK SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1