1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plastic Drafting Chair Black

PLASTIC DRAFTING CHAIR BLACK

RS PRO Plastic Drafting Chair Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,864.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Chair Type = Drafting Chair
Wheeled = No
Height Adjustable = Yes
Seat Height = 59 → 83
Back Adjustable = Yes
Colour = Black
Seat Material = Plastic
Maximum Seat Height = 83cm
Minimum Seat Height = 59cm

 
Part Number
1809715 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,864.29

฿ 11,910.12

PLASTIC DRAFTING CHAIR BLACK 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1809715 in the RS PRO Plastic Drafting Chair Black series.