(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS ANGLE IMPACT DRIVER (Include battery and charger)

CORDLESS ANGLE IMPACT DRIVER (Include battery and charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 9,308.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DTL061RFE
DTL063RFE
TL064DWYE
TL065DWYE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Maximum Torque
(N▪m)
Battery Capacity
(Ah)
RPM Set Content Details Remarks

฿ 13,176.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18 60 3 0 - 2,000 Battery 3Ah x2, Charger x1 Core size 1/4"

฿ 13,296.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18 210 3 0 - 2,100 Battery 3Ah x2, Charger x1 Core size 3/8"

฿ 9,308.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 12 60 1.5 0 - 2,000 Battery 1.5Ah x2, Charger x1 Core size 1/4"

฿ 9,308.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 12 60 1.5 0 - 2,000 Battery 1.5Ah x2, Charger x1 Core size 3/8"

Basic Specifications

Product Description

MAKITA Cordless Angle Impact Driver

A powerful Cordless Angle Impact Driver from MAKITA.

Easy to use with keyless Hex chuck sleeve

Provides the ability to access difficult to reach area and power to fasten with powerful torque

Trigger is place into a position which help to properly held and reduce fatique while operating

Makita Cordless power tools come with high maneuverability and lightweight

Part Number
DTL061RFE
DTL063RFE
TL064DWYE
TL065DWYE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Maximum Torque
(N▪m)
Battery Capacity
(Ah)
RPM Set Content Details Remarks

฿ 13,176.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18 60 3 0 - 2,000 Battery 3Ah x2, Charger x1 Core size 1/4"

฿ 13,296.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18 210 3 0 - 2,100 Battery 3Ah x2, Charger x1 Core size 3/8"

฿ 9,308.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 12 60 1.5 0 - 2,000 Battery 1.5Ah x2, Charger x1 Core size 1/4"

฿ 9,308.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 12 60 1.5 0 - 2,000 Battery 1.5Ah x2, Charger x1 Core size 3/8"

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

MAKITA Cordless Angle Impact Driver

A powerful Cordless Angle Impact Driver from MAKITA.

Easy to use with keyless Hex chuck sleeve

Provides the ability to access difficult to reach area and power to fasten with powerful torque

Trigger is place into a position which help to properly held and reduce fatique while operating

MaKITA Cordless power tools come with high maneuverability and lightweight



Product code ending with "Z" = Only Body
Product code ending with "RFE" = Selling as a set (Battery 3Ah x 2 + Charger x 1)
Product code ending with "WYE" = Selling as a set (Battery 1.5Ah x 2 + Charger x 1)

*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click