(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Other Impact Drilling/Demolition (Include battery and charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of HM001GM202

  • Product Type
    Rechargeable Hammer Drill
  • Voltage(V)
    40V
  • Maximum Number of Strikes(min-1)
    2,650 SPM
  • Details Model
    Cordless
  • Set content and accessories
    Set
Part Number
HM001GM202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,137.96

CORDLESS EXTRACTOR 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

CORDLESS IMPACT DRILLING/DEMOLITION "MAKITA"

A powerful cordless demolition hammer with SDS-MAX tool holder, this cordless demolition hammer is ideal for small to medium demolition work. With AVT and Soft No Load to reduce vibration and developed to be the Cordless solution for demolition hammer needs Make more energy. stronger digital communication Cordless concrete chisels for the most demanding needs.

Specifications of HM001GM202

  • Product Type
    Rechargeable Hammer Drill
  • Voltage(V)
    40V
  • Maximum Number of Strikes(min-1)
    2,650 SPM
  • Details Model
    Cordless
  • Set content and accessories
    Set
Part Number
HM001GM202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,137.96

CORDLESS EXTRACTOR 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DEMOLITION HAMMER
- Auto-Start Wireless System (AWS) - connects to compatible dust extractors
- Soft No Load Reduces vibration of tool body when idling, accordingly decreases
- Impact power : 9.4 J
- Impact per minute : 0-2,650 IPM
- AVT System to help absorb vibration while in use
- There is an LED indicator to show the battery status.


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct