1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Inserts SOMX-US for Drills (Part Number)

Inserts SOMX-US for Drills
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 308.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

US Chipbreaker for Stainless Steel Machining Inner Cutting Edge
The reinforced cutting edge and the sharpness-oriented variable shape cutting edge provide both chipping resistance and stainless steel machinability.
Composite R design improves cutting edge chipping resistance and adhesion resistance.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
SOMX063005-US-VP15TF
SOMX073505-US-VP15TF
SOMX084005-US-VP15TF
SOMX094506-US-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
RE
(mm)
Notation Symbol IC
(mm)
S
(mm)

฿ 308.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) 2.850.5SOMX063005-US63

฿ 308.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) 3.480.5SOMX073505-US73.5

฿ 332.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) 4.040.5SOMX084005-US8.34

฿ 358.00

MILLING CHIP 10 Piece(s) Available 15 Day(s) 4.60.6SOMX094506-US9.74.5

Loading...

  1. 1
 

Basic Information

Shape (First Character in Model Number) S (Square) Work Material Steel / Stainless Steel / Cast Iron Grade Symbol VP15TF
Material Type Coated : Carbide AN(°) 11 Breaker Symbol US