1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Z Point Tap for Stainless Steel (Part Number)

Hyper Z Point Tap for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 460.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZPOSUS3M0.5R
ZPOSUS4M0.7R
ZPOSUS5M0.5R
ZPOSUS6M1R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)

฿ 485.93

TAP 1 Piece(s) 31 Day(s) M30.5464REG/P210182.4

฿ 460.81

TAP 1 Piece(s) 31 Day(s) M40.7525REG/P312.5183.1

฿ 684.46

TAP 1 Piece(s) 31 Day(s) M50.5605.5REG/P210254

฿ 492.21

TAP 1 Piece(s) 31 Day(s) M61626REG/P317284.8

Loading...

  1. 1

Basic Information

Screw Types Meter work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tool Material Type High-speed steel
Tap Type Point tap Hole type For through hole Chamfer threads (Lcf) 5
Number of Grooves Flutes 3