(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS ANGLE IMPACT DRIVER (Not inaclude battery and charger)

CORDLESS ANGLE IMPACT DRIVER (Not inaclude battery and charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 5,802.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DTL060Z
DTL061Z
DTL063Z
TL065DZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)

฿ 6,117.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 14.4

฿ 6,890.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18

฿ 7,132.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18

฿ 5,802.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 12

Basic Specifications

  • Content of Set on Sale
    Only Body
  • Maximum Torque(N▪m)
    60
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • RPM
    0-2,000
  • Impact Rate(IPM)
    0-3,000
  • Screw Tightening Capacity(mm)
    M4 - M12
  • Set Content Details
    Main unit only

Product Description

MAKITA Cordless Angle Impact Driver

A powerful Cordless Angle Impact Driver from MAKITA.

Easy to use with keyless Hex chuck sleeve

Provides the ability to access difficult to reach area and power to fasten with powerful torque

Trigger is place into a position which help to properly held and reduce fatique while operating

Makita Cordless power tools come with high maneuverability and lightweight

Part Number
DTL060Z
DTL061Z
DTL063Z
TL065DZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)

฿ 6,117.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 14.4

฿ 6,890.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18

฿ 7,132.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 18

฿ 5,802.00

CORDLESS ANGLE IMPACT DRIVER 1 Piece(s) 6 Day(s) 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

MAKITA Cordless Angle Impact Driver

A powerful Cordless Angle Impact Driver from MAKITA.

Easy to use with keyless Hex chuck sleeve

Provides the ability to access difficult to reach area and power to fasten with powerful torque

Trigger is place into a position which help to properly held and reduce fatique while operating

MaKITA Cordless power tools come with high maneuverability and lightweight



Product code ending with "Z" = Only Body
Product code ending with "RFE" = Selling as a set (Battery 3Ah x 2 + Charger x 1)
Product code ending with "WYE" = Selling as a set (Battery 1.5Ah x 2 + Charger x 1)

*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click