(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS HOLE PUNCHER (Not include battery and charger)

CORDLESS HOLE PUNCHER (Not include battery and charger)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DPP200ZK

  • Maximum Cutting Capacity (Stainless Steel)(mm)
    ø20mm in 6mm thick
  • Cord(m)
    cordless
  • Power(V)
    18V
  • Standard Accessories
    Main unit only
  • Max. cutting capacities in mild steel(mm)
    ø20mm in 8mm thick
  • Max. throat depth(mm)
    40mm
Part Number
DPP200ZK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 80,320.00

฿ 75,300.00

CORDLESS HOLE PUNCHER 1 Piece(s) 6 Day(s)

Basic Specifications

  • Maximum Cutting Capacity (Stainless Steel)(mm)
    ø20mm in 6mm thick
  • Cord(m)
    cordless
  • Power(V)
    18V
  • Standard Accessories
    Main unit only
  • Max. cutting capacities in mild steel(mm)
    ø20mm in 8mm thick
  • Max. throat depth(mm)
    40mm

Product Description

CORDLESS HOLE PUNCHER "MAKITA"

The DPP200 is a cordless hole puncher that is powered by an 18V LXT Li-ion battery and is capable of drilling holes up to 20 mm in diameter through up to 8 mm thick steel plates. safe too depending on the selected seal Can drill round or oval holes.

Specifications of DPP200ZK

  • Maximum Cutting Capacity (Stainless Steel)(mm)
    ø20mm in 6mm thick
  • Cord(m)
    cordless
  • Power(V)
    18V
  • Standard Accessories
    Main unit only
  • Max. cutting capacities in mild steel(mm)
    ø20mm in 8mm thick
  • Max. throat depth(mm)
    40mm
Part Number
DPP200ZK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 80,320.00

฿ 75,300.00

CORDLESS HOLE PUNCHER 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

​​​​​​CORDLESS HOLE PUNCHER”MAKITA”

- Punches up tp a 20mm hole in 8mm thick mild steel and 6mm stainless
- Ability to punch either round or oblong holes with correct die
- Runtime up to 220, 20mm holes in 6mm mild steel
- Punch automatically returns to start position after cycle is complete
- Motor head can rotate a full 360°



**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct