(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
BJN160Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,661.00 |
CORDLESS NIBBLERS | 1 Piece(s) | 6 Day(s) |
Makita 14.4 V cordless lithium ion nibbler 1.6 mm body only. Featuring the same punch and die as used for the corded JN1601. Anti-restart function for safety (with warning lamp). Battery capacity warning lamp. Easy-to-grip rubberised motor housing. Easy-to-operate slide-type on/off switch with lock-on function. Eye and ear protectors must be worn. Read the instructions before use. Safety boots and safety gloves must be worn.
Part Number |
---|
BJN160Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,661.00 |
CORDLESS NIBBLERS | 1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- Handy battery nibbler with a max. capacity of 1.6 mm in steel.
- Equipped with a restart interlock and (flashing) warning light for extra safety.
- Fits comfortably in the hand thanks to the narrow, ergonomic handle and pleasant weight distribution between head and battery. High working comfort.
- Handy machine: the foot can be turned in 4 positions for optimal work results.
- Energy-efficient machine: cuts 22.5 meters on 1 full battery charge (3.0 Ah) for cutting up to 1.6 mm steel (400 N/mm²).
- Tip: Use the battery-powered nibbler and the battery-powered screwdriver BFS441 as an ideal combination for roof and facade.
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
How can we improve?
How can we improve?