(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS MIXER (Not include battery and charger)

CORDLESS MIXER (Not include battery and charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 9,066.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DUT130Z
DUT131Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No Load Speed
(RPM)
Overall Length
(mm)

฿ 9,912.00

CORDLESS MIXER 1 Piece(s) 6 Day(s) High: 0-1,300rpm / Low: 0-300rpm 320 mm

฿ 9,066.00

CORDLESS MIXER 1 Piece(s) 6 Day(s) High: 0-1,300rpm / Low: 0-350rpm 307 mm

Basic Specifications

  • Blade Outer Diameter(mm)
    165 mm
  • Power(V)
    18V
  • Standard Accessories
    Main unit only

Product Description

CORDLESS MIXER "MAKITA"

- Brushless DC motor with high power to weight and size ratio provides maximum power and run time

- Variable 2-speed (high/low ranges) suitable for a variety of materials, including mortar or paint

- Front guard, battery and switch covers protects tool from damage due to contamination by mixing materials

- Lock-on button for easy continuous operation

- Soft start motor eliminates splash back when mixing at high speeds

- eXtreme Protection Technology (XPT) offers maximum protection against dust, debris and liquids for optimal performance in extreme conditions

- Ergonomic soft rubber grip design for vibration absorption and comfortable operation

 

Promotion!

Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period :
1 Oct 22 - 31 Jan 23


Part Number
DUT130Z
DUT131Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No Load Speed
(RPM)
Overall Length
(mm)

฿ 9,912.00

CORDLESS MIXER 1 Piece(s) 6 Day(s) High: 0-1,300rpm / Low: 0-300rpm 320 mm

฿ 9,066.00

CORDLESS MIXER 1 Piece(s) 6 Day(s) High: 0-1,300rpm / Low: 0-350rpm 307 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS MIXER "MAKITA"

- Brushless DC motor with high power to weight and size ratio provides maximum power and run time
- Variable 2-speed (high/low ranges) suitable for a variety of materials, including mortar or paint
- Front guard, battery and switch covers protects tool from damage due to contamination by mixing materials


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct