(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
SS-28EJ-8BT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,300.00 |
INDUSTRIAL SPOT COOLER | 1 Piece(s) | 1 Day(s) |
Part Number |
---|
SS-28EJ-8BT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 25,300.00 |
INDUSTRIAL SPOT COOLER | 1 Piece(s) | 1 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Product Picture | ||
Part No. | SS-28EJ-8BT | |
Function | ไม่มีระบบสวิงอัตโนมัติ | ไม่มีระบบสวิงอัตโนมัติ |
Cooling Capacity | 7,500 BTU | 9,554 BTU |
Power Supply | Single Phase 220V, 50Hz | Single Phase 220V, 50Hz |
Power Consumption | 0.8 kW | 1.1 kW |
Drain Tank Capacity | 5 L | 5 L |
Feature | ปรับปริมาณลมได้ 2 ระดับ | ปรับปริมาณลมได้ 2 ระดับ |
Dimension (mm) | (W)390 x (D)430 x (H)808 | (W)390 x (D)430 x (H)860 |
How can we improve?
How can we improve?