(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Makita HR Drill Bits

Makita HR Drill Bits

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 376.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
791126-6
791128-2
791129-0
791132-1
791134-7
791136-3
791138-9
791139-7
D-20127
D-20133
D-20149
D-20155
D-20161
D-20177
D-20183
D-20199
D-20208
D-20214
D-20220
D-20236
D-20242
D-20258
D-20264
D-20270
D-20286
D-20292
HR2210508
HR2210509
HR2210514
HR2210516
HR2210517
HR2210520
HR2210521
HR2210522
HR2210525
HR2210526
HR2210528
HR2210531
HR2510500
HR2510501
HR2510505
HR2510509
HR2510510
HR2510512
HR2510513
HR2510515
HR2510518
HR2510520
HR2510521
HR2510522
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hole Diameter (Drilling Diameter)
(mm)
Overall Length
(mm)
Tool Material Type Working Length
(mm)

฿ 2,467.29

Drill bit 1 Piece(s) 4 Day(s) 28 380 - 250

฿ 2,887.85

Drill bit 1 Piece(s) 4 Day(s) 35 380 - 250

฿ 3,233.64

Drill bit 1 Piece(s) 4 Day(s) 38 380 - 250

฿ 2,205.61

Drill bit 1 Piece(s) 4 Day(s) 19 525 - 400

฿ 2,439.25

Drill bit 1 Piece(s) 4 Day(s) 20 525 - 400

฿ 2,906.54

Drill bit 1 Piece(s) 4 Day(s) 28 525 - 400

฿ 3,439.25

Drill bit 1 Piece(s) 4 Day(s) 35 525 - 400

฿ 3,738.32

Drill bit 1 Piece(s) 4 Day(s) 38 525 - 400

฿ 376.94

Drill bit 1 Piece(s) 4 Day(s) 16 280 Tungsten-Carbide 170

฿ 542.18

Drill bit 1 Piece(s) 4 Day(s) 16 505 Tungsten-Carbide 380

฿ 415.83

Drill bit 1 Piece(s) 4 Day(s) 18 280 Tungsten-Carbide 170

฿ 600.00

Drill bit 1 Piece(s) 4 Day(s) 18 505 Tungsten-Carbide 380

฿ 476.19

Drill bit 1 Piece(s) 4 Day(s) 19 280 Tungsten-Carbide 170

฿ 708.62

Drill bit 1 Piece(s) 4 Day(s) 19 505 Tungsten-Carbide 380

฿ 470.09

Drill bit 1 Piece(s) 4 Day(s) 20 280 Tungsten-Carbide 170

฿ 726.37

Drill bit 1 Piece(s) 4 Day(s) 20 505 Tungsten-Carbide 380

฿ 512.58

Drill bit 1 Piece(s) 4 Day(s) 22 280 Tungsten-Carbide 170

฿ 774.75

Drill bit 1 Piece(s) 4 Day(s) 22 505 Tungsten-Carbide 380

฿ 572.86

Drill bit 1 Piece(s) 4 Day(s) 25.5 280 Tungsten-Carbide 170

฿ 825.60

Drill bit 1 Piece(s) 4 Day(s) 25.5 505 Tungsten-Carbide 380

฿ 672.10

Drill bit 1 Piece(s) 4 Day(s) 28 280 Tungsten-Carbide 170

฿ 1,000.28

Drill bit 1 Piece(s) 4 Day(s) 28 505 Tungsten-Carbide 380

฿ 1,036.96

Drill bit 1 Piece(s) 4 Day(s) 32 280 Tungsten-Carbide 170

฿ 1,400.65

Drill bit 1 Piece(s) 4 Day(s) 32 505 Tungsten-Carbide 380

฿ 1,275.51

Drill bit 1 Piece(s) 4 Day(s) 35 280 Tungsten-Carbide 170

฿ 1,529.20

Drill bit 1 Piece(s) 4 Day(s) 35 505 Tungsten-Carbide 380

฿ 588.79

Drill bit 1 Piece(s) 4 Day(s) 11 110 - -

฿ 579.44

Drill bit 1 Piece(s) 4 Day(s) 7.5 120 - -

฿ 654.21

Drill bit 1 Piece(s) 4 Day(s) 11.5 120 - -

฿ 710.28

Drill bit 1 Piece(s) 4 Day(s) 13.3 120 - -

฿ 728.97

Drill bit 1 Piece(s) 4 Day(s) 14.3 110 - -

฿ 1,280.37

Drill bit 1 Piece(s) 4 Day(s) 18 120 - -

฿ 1,514.02

Drill bit 1 Piece(s) 4 Day(s) 21.5 135 - -

฿ 691.59

Drill bit 1 Piece(s) 4 Day(s) 10.5 160 - -

฿ 831.78

Drill bit 1 Piece(s) 4 Day(s) 13 160 - -

฿ 841.12

Drill bit 1 Piece(s) 4 Day(s) 14.5 160 - -

฿ 1,514.02

Drill bit 1 Piece(s) 4 Day(s) 18 220 - -

฿ 1,878.50

Drill bit 1 Piece(s) 4 Day(s) 22 220 - -

฿ 831.78

Drill bit 1 Piece(s) 4 Day(s) 6.5 120 - -

฿ 831.78

Drill bit 1 Piece(s) 4 Day(s) 7.5 120 - -

฿ 841.12

Drill bit 1 Piece(s) 4 Day(s) 10 135 - -

฿ 897.20

Drill bit 1 Piece(s) 4 Day(s) 12 135 - -

฿ 897.20

Drill bit 1 Piece(s) 4 Day(s) 12.5 135 - -

฿ 934.58

Drill bit 1 Piece(s) 4 Day(s) 14.5 135 - -

฿ 1,224.30

Drill bit 1 Piece(s) 4 Day(s) 21.5 155 - -

฿ 1,018.69

Drill bit 1 Piece(s) 4 Day(s) 12 175 - -

฿ 1,056.07

Drill bit 1 Piece(s) 4 Day(s) 14.5 175 - -

฿ 1,635.51

Drill bit 1 Piece(s) 4 Day(s) 18 230 - -

฿ 1,663.55

Drill bit 1 Piece(s) 4 Day(s) 19 230 - -

฿ 1,878.50

Drill bit 1 Piece(s) 4 Day(s) 20 230 - -

Basic Specifications

  • Compatible material(mm)
    Concrete

Product Description

Makita HR Drill Bits

Part Number
791126-6
791128-2
791129-0
791132-1
791134-7
791136-3
791138-9
791139-7
D-20127
D-20133
D-20149
D-20155
D-20161
D-20177
D-20183
D-20199
D-20208
D-20214
D-20220
D-20236
D-20242
D-20258
D-20264
D-20270
D-20286
D-20292
HR2210508
HR2210509
HR2210514
HR2210516
HR2210517
HR2210520
HR2210521
HR2210522
HR2210525
HR2210526
HR2210528
HR2210531
HR2510500
HR2510501
HR2510505
HR2510509
HR2510510
HR2510512
HR2510513
HR2510515
HR2510518
HR2510520
HR2510521
HR2510522
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hole Diameter (Drilling Diameter)
(mm)
Overall Length
(mm)
Tool Material Type Working Length
(mm)

฿ 2,467.29

Drill bit 1 Piece(s) 4 Day(s) 28 380 - 250

฿ 2,887.85

Drill bit 1 Piece(s) 4 Day(s) 35 380 - 250

฿ 3,233.64

Drill bit 1 Piece(s) 4 Day(s) 38 380 - 250

฿ 2,205.61

Drill bit 1 Piece(s) 4 Day(s) 19 525 - 400

฿ 2,439.25

Drill bit 1 Piece(s) 4 Day(s) 20 525 - 400

฿ 2,906.54

Drill bit 1 Piece(s) 4 Day(s) 28 525 - 400

฿ 3,439.25

Drill bit 1 Piece(s) 4 Day(s) 35 525 - 400

฿ 3,738.32

Drill bit 1 Piece(s) 4 Day(s) 38 525 - 400

฿ 376.94

Drill bit 1 Piece(s) 4 Day(s) 16 280 Tungsten-Carbide 170

฿ 542.18

Drill bit 1 Piece(s) 4 Day(s) 16 505 Tungsten-Carbide 380

฿ 415.83

Drill bit 1 Piece(s) 4 Day(s) 18 280 Tungsten-Carbide 170

฿ 600.00

Drill bit 1 Piece(s) 4 Day(s) 18 505 Tungsten-Carbide 380

฿ 476.19

Drill bit 1 Piece(s) 4 Day(s) 19 280 Tungsten-Carbide 170

฿ 708.62

Drill bit 1 Piece(s) 4 Day(s) 19 505 Tungsten-Carbide 380

฿ 470.09

Drill bit 1 Piece(s) 4 Day(s) 20 280 Tungsten-Carbide 170

฿ 726.37

Drill bit 1 Piece(s) 4 Day(s) 20 505 Tungsten-Carbide 380

฿ 512.58

Drill bit 1 Piece(s) 4 Day(s) 22 280 Tungsten-Carbide 170

฿ 774.75

Drill bit 1 Piece(s) 4 Day(s) 22 505 Tungsten-Carbide 380

฿ 572.86

Drill bit 1 Piece(s) 4 Day(s) 25.5 280 Tungsten-Carbide 170

฿ 825.60

Drill bit 1 Piece(s) 4 Day(s) 25.5 505 Tungsten-Carbide 380

฿ 672.10

Drill bit 1 Piece(s) 4 Day(s) 28 280 Tungsten-Carbide 170

฿ 1,000.28

Drill bit 1 Piece(s) 4 Day(s) 28 505 Tungsten-Carbide 380

฿ 1,036.96

Drill bit 1 Piece(s) 4 Day(s) 32 280 Tungsten-Carbide 170

฿ 1,400.65

Drill bit 1 Piece(s) 4 Day(s) 32 505 Tungsten-Carbide 380

฿ 1,275.51

Drill bit 1 Piece(s) 4 Day(s) 35 280 Tungsten-Carbide 170

฿ 1,529.20

Drill bit 1 Piece(s) 4 Day(s) 35 505 Tungsten-Carbide 380

฿ 588.79

Drill bit 1 Piece(s) 4 Day(s) 11 110 - -

฿ 579.44

Drill bit 1 Piece(s) 4 Day(s) 7.5 120 - -

฿ 654.21

Drill bit 1 Piece(s) 4 Day(s) 11.5 120 - -

฿ 710.28

Drill bit 1 Piece(s) 4 Day(s) 13.3 120 - -

฿ 728.97

Drill bit 1 Piece(s) 4 Day(s) 14.3 110 - -

฿ 1,280.37

Drill bit 1 Piece(s) 4 Day(s) 18 120 - -

฿ 1,514.02

Drill bit 1 Piece(s) 4 Day(s) 21.5 135 - -

฿ 691.59

Drill bit 1 Piece(s) 4 Day(s) 10.5 160 - -

฿ 831.78

Drill bit 1 Piece(s) 4 Day(s) 13 160 - -

฿ 841.12

Drill bit 1 Piece(s) 4 Day(s) 14.5 160 - -

฿ 1,514.02

Drill bit 1 Piece(s) 4 Day(s) 18 220 - -

฿ 1,878.50

Drill bit 1 Piece(s) 4 Day(s) 22 220 - -

฿ 831.78

Drill bit 1 Piece(s) 4 Day(s) 6.5 120 - -

฿ 831.78

Drill bit 1 Piece(s) 4 Day(s) 7.5 120 - -

฿ 841.12

Drill bit 1 Piece(s) 4 Day(s) 10 135 - -

฿ 897.20

Drill bit 1 Piece(s) 4 Day(s) 12 135 - -

฿ 897.20

Drill bit 1 Piece(s) 4 Day(s) 12.5 135 - -

฿ 934.58

Drill bit 1 Piece(s) 4 Day(s) 14.5 135 - -

฿ 1,224.30

Drill bit 1 Piece(s) 4 Day(s) 21.5 155 - -

฿ 1,018.69

Drill bit 1 Piece(s) 4 Day(s) 12 175 - -

฿ 1,056.07

Drill bit 1 Piece(s) 4 Day(s) 14.5 175 - -

฿ 1,635.51

Drill bit 1 Piece(s) 4 Day(s) 18 230 - -

฿ 1,663.55

Drill bit 1 Piece(s) 4 Day(s) 19 230 - -

฿ 1,878.50

Drill bit 1 Piece(s) 4 Day(s) 20 230 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Product Specifications

Product details
- Makita drill bits are high quality drill bits. Strong, durable, can be used for a long time
- Makita drill bits have reinforced core Allows continuous use
- It helps to reduce vibration very well. and corrosion resistant
- High performance drill tip with high quality. provide a long service life
- Robust drill tip geometry and special helix flute geometry.

Maintanance and caution
- After using, the drill bit should be kept in place. to prevent accidents
- Keep the drill bit in the box or to keep the drill  for easy use next time.
- Before using the drill should check the condition to be ready for use for the safety of yourself and others
- Do not keep the drill in damp places. Because it may cause the drill bit to rust.
- Drill bits are sharp materials. Do not use on the body