1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NSD L501 STRAIGHT SHANK DRILL(INCH) (Part Number)

NSD L501 STRAIGHT SHANK DRILL(INCH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NSD-L501-1/2
NSD-L501-1/4
NSD-L501-1/8
NSD-L501-1/16
NSD-L501-1/32
NSD-L501-3/8
NSD-L501-3/16
NSD-L501-3/32
NSD-L501-3/64
NSD-L501-5/16
NSD-L501-5/32
NSD-L501-5/64
NSD-L501-7/16
NSD-L501-7/32
NSD-L501-7/64
NSD-L501-9/32
NSD-L501-9/64
NSD-L501-11/32
NSD-L501-11/64
NSD-L501-13/32
NSD-L501-13/64
NSD-L501-15/32
NSD-L501-15/64
NSD-L501-17/64
NSD-L501-19/64
NSD-L501-21/64
NSD-L501-23/64
NSD-L501-25/64
NSD-L501-27/64
NSD-L501-29/64
NSD-L501-31/64
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Overall Length L
(mm)
Groove Length L
(mm)

฿ 336.45

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 1/264-1/2

฿ 102.80

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 1/442-3/4

฿ 42.99

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 1/82-3/41-5/8

฿ 43.93

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 1/161-7/87/8

฿ 74.77

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 1/323/41/2

฿ 177.57

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 3/853-5/8

฿ 74.77

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 3/163-1/22-5/16

฿ 43.93

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 3/322-1/41-1/4

฿ 65.42

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 3/641-3/43/4

฿ 140.19

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 5/164-1/23-3/16

฿ 56.07

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 5/323-1/82

฿ 43.93

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 5/6421

฿ 280.37

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 7/165-1/24-1/16

฿ 84.11

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 7/323-3/42-1/2

฿ 43.93

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 7/642-5/81-1/2

฿ 121.50

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 9/324-1/42-15/16

฿ 56.07

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 9/642-7/81-3/4

฿ 168.22

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 11/324-3/43-1/16

฿ 65.42

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 11/643-1/42-1/8

฿ 224.30

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 13/325-1/43-7/8

฿ 84.11

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 13/643-5/82-7/16

฿ 289.72

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 15/325-3/44-5/16

฿ 93.46

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 15/643-7/82-5/8

฿ 112.15

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 17/644-1/82-7/8

฿ 140.19

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 19/644-3/83-1/16

฿ 158.88

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 21/644-5/83-5/16

฿ 196.26

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 23/644-7/83-1/12

฿ 214.95

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 25/645-1/83-3/4

฿ 261.68

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 27/645-3/83-15/16

฿ 289.72

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 29/645-5/84-3/16

฿ 327.10

STRAIGHT SHANK DRILL 10 Piece(s) 5 Day(s) 31/645-7/84-3/8

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Wood Shank Type straight shank Tool Material Type High-speed steel
With/without Oil Hole NA Coating Y/N NA Coating Type Non-Coated
tip angle(Degree) 118