(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS ANGLE DRILL (Not include battery and charger) (DA333DZ)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DA001GZ01
DA332DZ
DA333DZ
DDA350Z
DDA450ZK
DDA460ZK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Max. Torque
(N▪m)
Number of load-free rotations
(min-1)
Chuck capacity Drilling Capacity
(mm)

฿ 18,141.96

CORDLESS DRILL CHUCK 1 Piece(s) 4 Day(s) 40 55-136 0-1500 13 mm Steel = 13 mm, Wood = 50 mm

฿ 3,615.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 12 - 0-1100 10 mm Steel = 10 mm, Wood = 12 mm

฿ 3,095.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 12 - 0-1100 10 mm Steel = 10 mm, Wood = 12 mm

฿ 5,500.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 18 - 0-1800 10 mm Steel = 10 mm, Wood = 25 mm

฿ 11,834.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 18 26-70 0-1400 13 mm Steel = 13 mm, Wood = 38 mm

฿ 17,527.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 36 55-136 0-1400 13 mm Steel = 13 mm, Wood = 50 mm

Basic Specifications

  • Rechargeable
    Y
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Standard Accessories
    Main unit only

Product Description

CORDLESS ANGLE DRILL "MAKITA"

Cordless Angle Drill powered by CXT slide battery, and is the ideal machine for working in confined and hard-to-reach spaces.

Part Number
DA001GZ01
DA332DZ
DA333DZ
DDA350Z
DDA450ZK
DDA460ZK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Max. Torque
(N▪m)
Number of load-free rotations
(min-1)
Chuck capacity Drilling Capacity
(mm)

฿ 18,141.96

CORDLESS DRILL CHUCK 1 Piece(s) 4 Day(s) 40 55-136 0-1500 13 mm Steel = 13 mm, Wood = 50 mm

฿ 3,615.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 12 - 0-1100 10 mm Steel = 10 mm, Wood = 12 mm

฿ 3,095.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 12 - 0-1100 10 mm Steel = 10 mm, Wood = 12 mm

฿ 5,500.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 18 - 0-1800 10 mm Steel = 10 mm, Wood = 25 mm

฿ 11,834.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 18 26-70 0-1400 13 mm Steel = 13 mm, Wood = 38 mm

฿ 17,527.00

CORDLESS ANGLE DRILL 1 Piece(s) 6 Day(s) 36 55-136 0-1400 13 mm Steel = 13 mm, Wood = 50 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRILL CHUCK Makita
- Light weight to reduce operator fatigue
- Anti-fall mounting bracket can be used as a skyhook .
- High power similar to AC power tools
- Powerful drilling even for large diameter holes
- Strong drive technology Auto Torque (ADT) adjusts speed and torque during operation for maximum efficiency
- BL motor eliminates carbon brushes, allowing BL motor to run cooler and more efficiently for longer life
- BL motor Energy efficient to match torque and RPM to changing application requirements
- Ergonomically designed handle, easy to grip, comfortable to hold, and comfortable to hold
- The built-in clutch reduces gear damage by automatically disengaging the gear if the drill bit is gripped. (Low speed only)
- User hand and battery protection protects the user's hand and battery from impacts with materials during use
- Dual LED lights with glare and afterglow features illuminate the work area
- Fiddle Starter for smooth start-ups
- Auto power-off function
- Extreme Protection Technology (XPT) designed for improved dust and water resistance for harsh conditions
- Electric brakes for increased productivity


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct